Productos combinables
Productos combinables NUEVO
Accessories
3
N.º de referencia: 09 23 000 9966
DIN-Signal 2C/2R shroud screwfix 6.70
DIN-Signal 2C/2R shroud screwfix 6.70

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Envoltura de contacto
para conectores hembra tipo 2C, para conectores macho tipo 2R
Termoplásticos
RAL 7032 (gris guijarro)
Notas
Comparar
Muestra gratuita
N.º de referencia: 09 23 000 9966
DIN-Signal 2C/2R shroud screwfix 6.70
Notas
Comparar
Muestra gratuita
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Accessories
3
Detalles del producto
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Pin shroud
  • Description of the accessory
    for female connectors type 2C
    for male connectors type 2R
Version
  • Termination length
    13 mm
    16.2 mm
    17 mm
  • Fixing Screw fixing
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness
    ‌1.8 mm ±0.5 ‌
    ‌5 mm ±0.5 ‌
    ‌5.8 mm ±0.5 ‌
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 3.11 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140041363
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
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
Connectors DIN 41 612 - Chapter 01
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar