Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 06 800 9978
DIN-Power bracket rightD20metal no screw
DIN-Power bracket rightD20metal no screw

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Abrazaderas de fijación
Fijación sencilla, Derecha
Metálicos, Termoplásticos
Metálico, RAL 7032 (gris guijarro)
Notas
Comparar
Muestra gratuita
N.º de referencia: 09 06 800 9978
DIN-Power bracket rightD20metal no screw
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
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Fixing brackets
  • Description of the accessory
    Single fixing
    Right
Material properties
  • Material (accessories)
    Metal
    Thermoplastic
  • Colour (accessories)
    Metallic
    RAL 7032 (pebble grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 10
  • Net weight 18.15 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140014398
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400