Productos combinables
Productos combinables NUEVO
N.º de referencia: 97 00 000 5375
DIN_CON_M_MA_STR_PL1_SO+CRT_50Ω_CG5
DIN_CON_M_MA_STR_PL1_SO+CRT_50Ω_CG5

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Contacto coaxial
Recto, for double shielded cable type 1.5D-QEW
Corriente nominal: ≤1.4 A
Contacto macho para conectores hembra
Aleación de cobre
Metal noble sobre Ni Lado de acoplamiento
Notas
Comparar
N.º de referencia: 97 00 000 5375
DIN_CON_M_MA_STR_PL1_SO+CRT_50Ω_CG5
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Contacts
  • Series
    DIN 41612
    har-modular®
  • Type of contact Coaxial contact
  • Description of the contact
    Straight
    for double shielded cable type 1.5D-QEW
  • Contacts for
    DIN 41612 Type M
    DIN 41612 Type M invers
    DIN 41612 Type MH 21+5
    DIN 41612 Bauform M 0+2
    har-modular® M module, female, straight
Version
  • Termination method Solder termination
  • Termination method Solder/crimp termination
  • Gender Male contact for female connectors
  • Connection type
    Motherboard to daughtercard
    Mezzanine
    PCB to cable
  • Manufacturing process Turned contacts
Technical characteristics
  • Rated current ≤ 1.4 A
  • Insulation resistance >109 Ω
  • Contact resistance
    ≤10 mΩ for inner contact die
    ≤3 mΩ for outer ferrule
  • Impedance coaxial 50 Ω
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 10 N
  • Withdrawal force ≥ 1 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.75 kV
  • Frequency 1 GHz
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni Mating side
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels no requirements (flammable mass < 10g)
Specifications and approvals
  • Specifications DIN 41626
Commercial data
  • Packaging size 100
  • Net weight 1.71 g
  • Country of origin Hungary
  • European customs tariff number 85366990
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Plano técnico

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Datos técnicos
Objetos 3D CAD

Mostrar información

Configuración de descarga

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar