Productos combinables
Productos combinables NUEVO
Accessories
97
Inserts
35
N.º de referencia: 09 67 009 0210 160
D-Sub_CCH_S1_PP_PL_PLA_FC
D-Sub_CCH_S1_PP_PL_PLA_FC

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Base
Tapa con cerradura
Tamaño: D-Sub 1
PushPull
Entrada superior/lateral
2x
Material (capota/base): Termoplásticos
Metalizado
RAL 7032 (gris guijarro)
Grado de protección: IP30
Notas
Comparar
N.º de referencia: 09 67 009 0210 160
D-Sub_CCH_S1_PP_PL_PLA_FC
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Accessories
97
Inserts
35
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover lockable
Version
  • Size D-Sub 1
  • Shielding Shielded
  • Version Top/side entry
  • Cable entry 2x
  • Cable fixing Cable clamp
  • Locking type PushPull
  • 2 parts Yes
  • Separable Yes
  • Details An external InduCom cable clamp or a crimp flange - ferrule combination can be used to gain more space in the housing.
  • Pack contents
    Blind plate
    internal cable clamp with screws
Technical characteristics
  • Tightening torque ‌0.35 Nm Cable clamp screw
  • Ambient temperature -20 ... +90 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP30
  • Cable diameter 3.3 ... 14 mm Please follow the assembly instructions!
  • Vibration resistance Category 1B acc. to IEC 61373
  • Shock resistance Category 1B acc. to IEC 61373
Material properties
  • Material (hood/housing) Thermoplastic
  • Surface (hood/housing) Metallised
  • Colour (hood/housing) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 HB
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 15.68 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140469983
  • eCl@ss 27440213 D-Sub hood
  • UNSPSC 24.0 39121416
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
Instrucciones
Instrucciones de montaje