Productos combinables
Productos combinables NUEVO
N.º de referencia: 61 06 003 0280 00
Classic 110 7 G1,5
Classic 110 7 G1,5

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable de cobre (redondo)
Resistente al aceite, Retardante de llama
7G 1,5 mm²
PVC
Notas
Comparar
N.º de referencia: 61 06 003 0280 00
Classic 110 7 G1,5
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
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Oil resistant
    Flame retardant
Version
  • Number of cores 7
  • Core structure 7G 1,5 mm²
  • Shielding Unshielded
Technical characteristics
  • Rated voltage 500 V
  • Limiting temperature
    -15 ... +70 °C moved
    -40 ... +80 °C unmoved
    -5 ... +70 °C drag chain
  • Minimum bending radius
    4x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
    15x Cable diameter drag chain
  • Test voltage Ur.m.s. 4 kV
Material properties
  • Material (cable) PVC
  • Colour (cable) RAL 7001 (silver-grey)
Specifications and approvals
  • Specifications
    IEC 60332-1-2 Flame retardancy
    EN 50290-2-22
  • Approvals CE
Commercial data
  • Packaging size 100
  • Net weight 1 g
  • Country of origin China
  • European customs tariff number 85444995
  • GTIN 5713140719743
  • eCl@ss 27061801 Data and communication cable (copper)
  • UNSPSC 24.0 26121609