Productos combinables
Productos combinables NUEVO
N.º de referencia: 73 55 046 2255
Cbl, SAB 93331618 TR600S 16/18c
Cbl, SAB 93331618 TR600S 16/18c

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable de cobre (redondo)
Resistente al aceite
18x AWG 16
PVC
Notas
Comparar
N.º de referencia: 73 55 046 2255
Cbl, SAB 93331618 TR600S 16/18c
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
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable Oil resistant
Version
  • Number of cores 18
  • Core structure 18x AWG 16
  • Shielding Unshielded
Technical characteristics
  • Rated voltage 600 V
  • Limiting temperature -40 ... +105 °C
  • Cable diameter 16.4 mm
  • Minimum bending radius
    4x Cable diameter (singular bending)
    6x Cable diameter (repeated bending)
Material properties
  • Material (cable) PVC
  • Colour (cable) RAL 9005 (jet black)
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 10 g
  • Country of origin Japan
  • eCl@ss 27061801 Data and communication cable (copper)
  • UNSPSC 24.0 26121609