myHARTING Login
Configuradores
Products
Products
Endüstriyel konnektörler / Han
®
Yuvarlak konnektörler
Cihaz Bağlantısı
Endüstriyel Ethernet Switch'ler
Operatör arayüzleri
Elektro Mobilite için şarj ekipmanı
Aletler
Özelleştirilmiş çözümler
Kablo takımları ve kablolar
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Çeşitli
Kablo takımları
73 55 046 2253
N.º de referencia: 73 55 046 2253
Cable,7cx16AWG,tray,TC-ER,SAB 9333160
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Cable de cobre (redondo)
Resistente al aceite
7x AWG 16
PVC
Notas
Comparar
N.º de referencia: 73 55 046 2253
Cable,7cx16AWG,tray,TC-ER,SAB 9333160
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Description of the cable
Oil resistant
Version
Number of cores
7
Core structure
7x AWG 16
Shielding
Unshielded
Technical characteristics
Rated voltage
600 V
Limiting temperature
-40 ... +105 °C
Cable diameter
10.5 mm
Minimum bending radius
4x Cable diameter (singular bending)
6x Cable diameter (repeated bending)
Material properties
Material (cable)
PVC
Colour (cable)
RAL 9005 (jet black)
Specifications and approvals
Approvals
CE
Commercial data
Packaging size
1
Net weight
10 g
Country of origin
USA
eCl@ss
27061801 Data and communication cable (copper)
UNSPSC 24.0
26121609
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar