Productos combinables
Productos combinables NUEVO
Combinables
3
Accessories
2
Inserts
38
Frames
2
N.º de referencia: 09 62 010 0381
BASE ABIERTA EMC 10 ENCLAVE CENTRAL
BASE ABIERTA EMC 10 ENCLAVE CENTRAL

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Base montaje tipo pasamuros
Tamaño: 10 B
Enclavamiento central (sobre la capota)
Material (capota/base): Fundición de aluminio
No revestido
No pintado
Material (junta): NBR
Notas
Comparar
N.º de referencia: 09 62 010 0381
BASE ABIERTA EMC 10 ENCLAVE CENTRAL
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
3
Accessories
2
Inserts
38
Frames
2
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® EMC
  • Type of hood/housing Bulkhead mounted housing
Version
  • Size 10 B
  • Locking type Central locking lever (on the hood)
  • Field of application Hoods/Housings for higher EMC requirements
Technical characteristics
  • Tightening torque ‌1 Nm Fixing screws M4
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • Material (seal) NBR
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
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 133.8 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140073258
  • eCl@ss 27440202 Shell for industrial connectors
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
Portal de objetos EPLAN