myHARTING Login
Configuradores
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Miscellaneous
Cable connectors and cable assemblies
74 01 CAB 1586 00
N.º de referencia: 74 01 CAB 1586 00
926AWG,shielded,PVC,GY,SP2464-034-01
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Cable de cobre (redondo)
AWG 26/7
PVC
Notas
Comparar
N.º de referencia: 74 01 CAB 1586 00
926AWG,shielded,PVC,GY,SP2464-034-01
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Printing on cable
E324069 AWM STYLE 2464 9X26AWG 80℃ 300V VW-1
Features
Colour coding: Orange, grey, white, red, black, purple, green, blue, yellow
Mechanical properties: Tensile strength ≥ 10.3 MPa, elongation ≥ 100% (before aging)
Aging conditions: 113±1°C x 168 h
Version
Number of cores
9
Core structure
AWG 26/7
Shielding
Shielded
Technical characteristics
Insulation diameter
1 mm ± 0.1 mm
Rated voltage
300 V
Limiting temperature
-40 ... +80 °C unmoved
-10 ... +80 °C moved
Cable diameter
6 mm ± 0.2 mm
Type of shielding
Braid: Tinned copper cores (80% coverage)
Conductor resistance @ 20 °C
≤150 Ω/km
Dielectric strenght
≤ 2 kV AC
Material properties
Material (cable)
PVC
Colour (cable)
Grey
Material (insulation)
PVC
Material (conductor)
Tinned copper
Specifications and approvals
Specifications
UL 758
UL 1581
UL 2556
CSA C22.2 No.210
RoHS 2011/65/EU
UL 1581 VW-1 Flame retardancy
CSA FT1 Flame retardancy
Commercial data
Packaging size
1
Country of origin
China
eCl@ss
27061801 Data and communication cable (copper)
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar