Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 34 CAB 0022
(8x0,14mm²) PUR
(8x0,14mm²) PUR

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable de cobre (redondo)
Sin halógenos, Retardante de llama, Resistente al aceite, Resistente a rayos UV
8x 0,14 mm²
PUR (poliuretano)
Notas
Comparar
N.º de referencia: 21 34 CAB 0022
(8x0,14mm²) PUR
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Halogen-free
    Flame retardant
    Oil resistant
    UV resistant
  • Printing on cable Li9YFC11Y 8x0,14mm²
Version
  • Number of cores 8
  • Core structure 8x 0.14 mm²
  • Shielding Shielded
Technical characteristics
  • Rated voltage 300 V
  • Limiting temperature
    -30 ... +80 °C unmoved
    -15 ... +80 °C moved
  • Cable diameter 5.9 ... 6.3 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
  • Test voltage Ur.m.s. 3 kV
  • Conductor resistance @ 20 °C ≤139 Ω/km
  • Insulation resistance @ 20 °C ≥ 1,000 MΩ x km
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
Specifications and approvals
  • Specifications
    EN 50267-2-1
    IEC 60332-2-2
    EN 60811-2-1
    VDE 0472
    UL 758
    UL 1581
    VDE 0282-10
Commercial data
  • Packaging size 1
  • Net weight ‌ 49 g/m
  • GTIN 5713140813892
  • eCl@ss 27061801 Data and communication cable (copper)
  • ETIM EC003249
  • UNSPSC 24.0 26121609
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar