Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 34 CON 98P4 PE
7/8 4pole+PE male angled overm unshld
7/8 4pole+PE male angled overm unshld

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conector de cable
Acodado, Sobremoldeado
Macho
Terminación de engaste
Poliuretano termoplástico (TPU)
Contactos: 5
Latón Au sobre Ni
Corriente nominal: ‌12 A
Bloqueo a tornillo
Grado de protección: IP68
Notas
Comparar
N.º de referencia: 21 34 CON 98P4 PE
7/8 4pole+PE male angled overm unshld
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Connectors
  • Series Circular connectors 7/8ʺ
  • Element Cable connector
  • Specification
    Angled
    Overmoulded
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 5
  • Number of power contacts 4
  • Number of special contacts 1x PE contact
  • Specification of special contacts PE contact
  • Locking type Screw locking
Technical characteristics
  • Rated current ‌ 12 A
  • Rated current @ 40 °C
  • Rated voltage 300 V
  • Rated impulse voltage 2.7 kV
  • Pollution degree 3
  • Overvoltage category II
  • Insulation resistance >108 Ω
  • Limiting temperature -25 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP68
Material properties
  • Material (insert) Thermoplastic polyurethane (TPU)
  • Material (contacts) Brass
  • Surface (contacts) Au over Ni
  • Material (overmoulding) Thermoplastic polyurethane (TPU)
  • Colour (overmoulding) Black
Commercial data
  • Packaging size 1
  • GTIN 5713140812918
  • eCl@ss 27440116 Circular connector (for field assembly)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar