myHARTING Login
Configuradores
Produkter
Produkter
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Last ned / katalog ordre
Last ned / katalog ordre
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Miscellaneous
Cable connectors and cable assemblies
21 34 CAB 0068
N.º de referencia: 21 34 CAB 0068
(5x0,34mm²) PUR LiF9YH-C11YH black
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Cable de cobre (redondo)
Sin halógenos, Retardante de llama, Resistente al aceite
5x 0,34 mm²
PUR (poliuretano)
Notas
Comparar
N.º de referencia: 21 34 CAB 0068
(5x0,34mm²) PUR LiF9YH-C11YH black
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Description of the cable
Halogen-free
Flame retardant
Oil resistant
Printing on cable
LiF9YH-C11YH 5x0,34 mm2 E257058 cRUus AWM Style 20549 AWM II A/B 80°C 300V FT2
Version
Number of cores
5
Core structure
5x 0.34 mm²
Shielding
Shielded
Technical characteristics
Rated voltage
300 V
Limiting temperature
-25 ... +80 °C unmoved
-5 ... +80 °C moved
Cable diameter
5.4 ... 5.8 mm
Minimum bending radius
5x Cable diameter (singular bending)
10x Cable diameter (repeated bending)
Test voltage U
r.m.s.
3 kV
Conductor resistance @ 20 °C
≤58 Ω/km
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
Specifications and approvals
Specifications
EN 60811-2-1 Oil resistance
UL 20549
VDE 0472
Commercial data
Packaging size
1
Net weight
41 g/m
Country of origin
China
GTIN
5713140813755
eCl@ss
27061801 Data and communication cable (copper)
ETIM
EC003249
UNSPSC 24.0
26121609
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar