myHARTING Login
Configuradores
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Miscellaneous
Cable connectors and cable assemblies
09 48 CAB 0090
N.º de referencia: 09 48 CAB 0090
4x2xAWG 26/7 S/FTP Cat.7 FRNC, black
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Cable de cobre (redondo)
4x 2x AWG 26/7
FRNC (LSZH)
Cat. 7 Clase F de hasta 600 MHz
Notas
Comparar
N.º de referencia: 09 48 CAB 0090
4x2xAWG 26/7 S/FTP Cat.7 FRNC, black
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Version
Number of cores
8
Core structure
4x 2x AWG 26/7
Technical characteristics
Transmission characteristics
Cat. 7 Class F up to 600 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-20 ... +60 °C unmoved
0 ... +50 °C moved
Cable diameter
6.2 mm
Material properties
Material (cable)
FRNC (LSZH)
Colour (cable)
Black
Commercial data
Packaging size
1
Country of origin
China
GTIN
5713140880979
eCl@ss
27061801 Data and communication cable (copper)
ETIM
EC003249
UNSPSC 24.0
26121609
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar