Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 34 CAB 0093
3x1,5mm² PVC grey
3x1,5mm² PVC grey

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cables a granel
No montado
Cable de cobre (redondo)
Retardante de llama, Resistente al aceite
Notas
Comparar
N.º de referencia: 21 34 CAB 0093
3x1,5mm² PVC grey
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Flame retardant
    Oil resistant
  • Printing on cable LiYY 3x1,50mm²
Version
  • Number of cores 3
  • Core structure 3x 1.5 mm2
  • Shielding Unshielded
Technical characteristics
  • Rated voltage ≤ 600 V AC
  • Limiting temperature
    -30 ... +80 °C unmoved
    -15 ... +80 °C moved
  • Cable diameter 6.8 ... 7.2 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
  • Test voltage Ur.m.s. 6 kV
  • Conductor resistance @ 20 °C ≤13 Ω/km
  • Insulation resistance @ 20 °C ≥ 200 MΩ x km
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
Commercial data
  • Packaging size 1
  • Net weight ‌ 88 g/m
  • Country of origin China
  • GTIN 5713140813540
  • eCl@ss 27060327 Assembled power cable
  • ETIM EC002587
  • UNSPSC 24.0 43211600
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar