Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 34 CAB 0087
(2xAWG24/19) PUR violett
(2xAWG24/19) PUR violett

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable de cobre (redondo)
Sin halógenos, Retardante de llama, Resistente al aceite
2x AWG 24/19
TPE
Notas
Comparar
N.º de referencia: 21 34 CAB 0087
(2xAWG24/19) PUR violett
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Halogen-free
    Flame retardant
    Oil resistant
Version
  • Number of cores 2
  • Core structure 2x AWG 24/19
Technical characteristics
  • Rated voltage 300 V
  • Shielding resistance ≤ 15,000 mΩ
  • Impedance 120 Ω
  • Loop resistance ≤ 133 Ω/km
  • Limiting temperature -40 ... +80 °C
  • Cable diameter 8.1 ... 8.9 mm
  • Drag chain compatible Yes
  • Bending cycles ≥ 5.000.000 @ 7.5x Cable diameter & traversing distance ≤ 0.2 m & speed ≤ 4 m/s & acceleration ≤ 4 m/s²
  • Test voltage Ur.m.s. 3 kV
  • Conductor resistance @ 20 °C ≤58 Ω/km
  • Insulation resistance @ 20 °C ≥ 16,000 MΩ x km
Material properties
  • Material (cable) TPE
  • Colour (cable) Violet
Specifications and approvals
  • Specifications
    IEC 60332-1-2 Flame retardancy
    EN 60811-2-1 Oil resistance
    VDE 0472
    UL style 119100
Commercial data
  • Packaging size 1
  • Net weight ‌ 63 g/m
  • GTIN 5713140813601
  • eCl@ss 27061801 Data and communication cable (copper)
  • ETIM EC003249
  • UNSPSC 24.0 26121609
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar