Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 55 315 7622 741
25p STR FE PL3_4-40 SL_Reel_140 pcs
25p STR FE PL3_4-40  SL_Reel_140 pcs

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conector
Terminación de soldadura por reflujo (SMT)
Corriente nominal: ‌5 A
Hembra
Tamaño: D-Sub 3
Polímero de cristal líquido (LCP), Carcasa: acero, niquelado
Negro
Contactos: 25
Aleación de cobre
Metal noble sobre Ni
Notas
Comparar
Muestra gratuita
N.º de referencia: 09 55 315 7622 741
25p STR FE PL3_4-40 SL_Reel_140 pcs
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
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method Reflow soldering termination (SMT)
  • Gender Female
  • Size D-Sub 3
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 25
  • Locking type Fixing flange with fitted screw lock 4-40 UNC
  • Pack contents 140 pieces on reel
Technical characteristics
  • Contact spacing (termination side) 2.76 mm
  • Rated current ‌ 5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance > 5 x 109 Ω
  • Contact resistance ≤ 25 mΩ
  • Tightening torque ≤0.4 Nm Locking screw
  • Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 30 s)
  • Insertion force ≤ 83 N
  • Withdrawal force
    ≥ 7.8 N
    ≤ 56 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 6.35 mm
  • Hot plugging No
  • Moisture Sensitivity Level (MSL) 1 enligt ECA/IPC/JEDEC J-STD-020D
  • Process Sensitivity Level (PSL) R0 enligt ECA/IPC/JEDEC J-STD-020D
Material properties
  • Material (insert)
    Flytkristallpolymer (LCP)
    Skal: stål, nickelpläterad
  • Colour (insert) Svart
  • Material (contacts) Kopparlegering
  • Surface (contacts) Ädelmetall över Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS överensstämmelse
  • ELV status överensstämmelse
  • China RoHS e
  • REACH Annex XVII substances Innehåller ej
  • REACH ANNEX XIV substances Innehåller ej
  • REACH SVHC substances Innehåller ej
  • California Proposition 65 substances Innehåller ej
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 1,950 g
  • Country of origin Vietnam
  • European customs tariff number 85366990
  • GTIN 5713140069848
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
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
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar