myHARTING Login
Configuradores
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Miscellaneous
Cable connectors and cable assemblies
21 37 CAB 0004
N.º de referencia: 21 37 CAB 0004
17xAWG22 PVC
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Copper cable (round)
17x AWG 22
PVC
Notas
Comparar
N.º de referencia: 21 37 CAB 0004
17xAWG22 PVC
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
Cableado de sistema
Element
Cables a granel
Specification
No montado
Type of cable
Cable de cobre (redondo)
Version
Number of cores
17
Core structure
17x AWG 22
Shielding
Unshielded
Termination data
Nominal voltage
300 V
Technical characteristics
Wire outer diameter
8,3 mm
Limiting temperature
-40 ... +80 °C
Minimum bending radius
6x Cable diameter (singular bending)
12x Cable diameter (repeated bending)
Test voltage U
r.m.s.
2 kV
Material properties
Material (cable)
PVC
Colour (cable)
Negro
Specifications and approvals
UL / CSA
UL 1581 VW-1
Commercial data
Packaging size
1
Country of origin
China
eCl@ss
27061801 Data and communication cable (copper)
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar