Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 34 CAB 0078
12x0,14mm² PUR trailling torsion black
12x0,14mm² PUR trailling torsion black

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable de cobre (redondo)
Sin halógenos, Retardante de llama
12x 0,14 mm²
PUR (poliuretano)
Notas
Comparar
N.º de referencia: 21 34 CAB 0078
12x0,14mm² PUR trailling torsion black
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Halogen-free
    Flame retardant
  • Printing on cable Li9Y11Y 12x0,14mm²
Version
  • Number of cores 12
  • Core structure 12x 0.14 mm²
  • Shielding Unshielded
Technical characteristics
  • Rated voltage 300 V
  • Limiting temperature
    -30 ... +80 °C unmoved
    -15 ... +80 °C moved
  • Cable diameter 5.9 ... 6.3 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
  • Drag chain compatible Yes
  • Bending cycles ≥ 4.000.000 & traversing distance ≤ 10 m & speed ≤ 3 m/s & acceleration ≤ 10 m/s²
  • Test voltage Ur.m.s. 3 kV
  • Conductor resistance @ 20 °C ≤139 Ω/km
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
Specifications and approvals
  • Specifications
    VDE 0472
    UL 20549
Commercial data
  • Packaging size 1
  • Net weight ‌ 44 g/m
  • GTIN 5713140813694
  • eCl@ss 27061801 Data and communication cable (copper)
  • ETIM EC003249
  • UNSPSC 24.0 26121609
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar