myHARTING Login
Configuradores
Productos
Productos
Conectores industriales / Han
®
Conectores circulares
Conectividad de dispositivos
Switches Ethernet industriales
Interfaces de operador
Equipo de carga para electromovilidad
Herramientas
Soluciones personalizadas
Cableados y cables a medida
myHARTING
Descargas / Pedido de catálogo
Descargas / Pedido de catálogo
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
eShop
Conectores industriales / Han
®
...
Conectores rectangulares
Capotas/bases
Para aplicaciones industriales
Para aplicaciones industriales
Filters
Tipo
Select a value
Reset filter
High construction
605
Low construction
370
Высокая конструкция
2
Tamaño
Select a value
Reset filter
1 A
7
10 A
55
10 B
350
16 A
52
16 B
391
24 B
350
3 A
121
32 A
34
32 B
26
4 B
8
48 B
30
6 B
211
Han-Compact®
30
Han-
Yellock
®
10
6
Han-
Yellock
®
30
34
Han-
Yellock
®
60
30
L32 B
28
Modular Compact
13
Modular ECO
9
Modular Twin
9
Tipo de capota/base
Select a value
Reset filter
Angled housing
2
Bulkhead mounted housing
226
Cable adapter
4
Cable to cable housing
158
Carrier hood
14
Flange housing
1
Hood
833
Housing
1
Housing for motor application
13
Panel feed through housing
49
Screw mounted housing
13
Shell
24
Split Hood
1
Surface mounted housing
442
Кабельный кожух
2
Tipo de bloqueo
Select a value
Reset filter
Central locking lever (on the hood)
53
Double locking lever
524
Double locking lever (on the hood)
125
Push button
39
Screw locking
153
Single locking lever
844
Single locking lever (on the hood)
5
Snap-in latches
12
Две защелки
2
Grado de protección según IEC 60529
Select a value
Reset filter
IP20
9
IP44
121
IP54
7
IP65
1242
IP65 / IP67
16
IP65 / IP67 with seal screw 09 20 000 9918
7
IP65 With seal screw
114
IP65 locked condition
13
IP66
702
IP67
333
IP67 With seal screw
114
IP68
92
IP69 / IPX9K acc. to ISO 20653
90
Entrada de cable
Select a value
Reset filter
1x
4
1x Integrated
22
1x M16
3
1x M20
159
1x M25
271
1x M32
271
1x M40
177
1x M50
18
1x M63
4
1x NPTF 1 in
9
1x NPTF 3/4 in
9
1x PAFS 18
2
1x Pg 11
23
1x Pg 13.5
10
1x Pg 16
41
1x Pg 21
96
1x Pg 29
84
1x Pg 36
11
1x Pg 42
5
2x
1
2x M20
33
2x M25
76
2x M32
59
2x M40
29
2x Pg 13.5
1
2x Pg 16
14
2x Pg 21
36
2x Pg 29
30
2x Pg 36
4
2x Pg 42
1
3x
2
3x Integrated
1
3x M25
2
3x M32
1
3x M40
1
4x
2
4x Integrated
1
5x M25
1
Serie
Select a value
Reset filter
Han® 1A
7
Material (capota/base)
Select a value
Reset filter
Aluminium die-cast
1209
Fibre-glass reinforced
368
Polyamide (PA)
382
Polycarbonate (PC)
66
Zinc die-cast
140
Литой алюминий
2
Descripción de capota/base
Select a value
Reset filter
2x Han
®
24 DD
3
2x Ø6 - 8
1
4 fixing screws
3
72 mm high
1
8 positions for cable entries (M20/M25)
1
86 mm high
3
87 mm high
1
A ... D
1
Angled
19
Black
44
Bottom closed
8
Corrosion resistant
9
EMC version
3
External seal
26
Fixing hole for M4 screw
6
Flat cable entry
4
Han® 1A Drive
1
Internal seal
3
Left/right hand version
1
O-ring seal
3
Open bottom
3
Plain push button
4
Powder-coated
3
Push button, slot
4
Rear mounting
28
Reinforced locking levers
2
Special type
14
Square mounting flange
1
Straight
18
White
1
With PE identification (pin 1 = PE)
4
With adapter
6
With fixing cord
1
With glued seal
22
With integrated cable gland
178
With metal cover
43
With seal
1
With seal (NBR)
1
With self-closing cover
7
With separate PE terminating point
11
With strain relief
1
With thermo-plastic cover
171
Without frame
12
Without lever
1
a ... d
2
for 4 modules
3
for Han-Brid
®
18
for Han-Compact
®
half cable gland
16
for Han
®
Q 8/0 Crimp (max. 400 V), Han
®
Q17/0 and Han
®
Q Data RJ45
3
for PCB termination with Han
®
Q 5/0
1
for all inserts of size Han-Compact
®
11
for female inserts
1
for flexible conduits Adaptaflex PAFS18
2
for male inserts
1
for standard cable gland
5
incl. bulkhead mounted housings
11
incl. flat seal
3
Corriente nominal
Select a value
Reset filter
from
30 A
32 A
to
30 A
32 A
30 A
1
32 A
4
Número de contactos
Select a value
Reset filter
from
7
to
7
7
5
Tipo
Select a value
Reset filter
Female
4
Male
1
Versión
Select a value
Reset filter
55° side entry
1
Angled entry
9
Cable entry long side
1
Side entry
801
Top entry
656
Top/side entry
19
Versatile cable entries
1
Without cable entry
21
Верхний/боковой ввод
2
Serie de capotas/bases
Select a value
Reset filter
Han A
®
164
Han Hv E
®
18
Han-Compact®
30
Han-Drive
®
13
Han-Eco
®
Modular
1
Han-Eco® A
47
Han-Eco® B
254
Han-Eco® Modular
61
Han-Modular
®
Compact
13
Han-Modular
®
ECO
9
Han-Modular
®
Twin
9
Han-Modular® Flexbox
5
Han-Yellock®
70
Han
®
B
695
Han
®
EMC
90
Han
®
EMC/B
127
Han
®
Easy Hood
2
Han
®
GND
3
Han
®
HP
23
Han
®
HP Direct B
33
Han
®
HP Direct EMC
36
Han® HMC
69
Han® High Temp
47
Han® ORV3 power
5
Tipo de accesorio
Select a value
Reset filter
Docking frame
24
Descripción del accesorio
Select a value
Reset filter
Rear mounting
8
Rango de sujeción
Select a value
Reset filter
10 ... 13 mm
1
13 ... 21 mm
52
15 ... 17 mm
1
16 ... 28 mm
37
17 ... 18.5 mm
1
18.5 ... 20 mm
1
22.5 ... 24 mm
1
4 ... 16 mm
1
5 ... 24 mm
1
5.7 ... 10 mm
1
6 ... 13 mm
26
9 ... 17 mm
43
Material (junta)
Select a value
Reset filter
NBR
962
PTFE
5
TPE
6
Viton
1
Material (prensaestopas)
Select a value
Reset filter
Polyamide (PA)
6
Material (accesorios)
Select a value
Reset filter
Polyamide (PA)
18
Stainless steel
42
Unfortunately, no results were found for your search query
1.807 products
(of 1.807)
1/61
Nuevos productos - Ascendente
N.º de referencia - Ascendente
N.º de referencia-Descendente
Relevance
Nuevos productos
Tipo-Descendente
Tamaño-Descendente
Tipo de capota/base-Descendente
Tipo de bloqueo-Descendente
Grado de protección según IEC 60529-Descendente
Кабельный кожух
Han Compact-H-2xM25
Artículo nº: 61 04 301 0828 00
для стандартного кабельного сальника, С отдельной точкой подключения PE, для всех вставок размера Han-Compact
®
Размер: Han-Compact
®
Одна защелка
Верхний/боковой ввод
1x M25 1x M25
Материал (кабельный/блочный кожух): Литой цинк
С порошковым покрытием
RAL 9005 (черный)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный кожух
HAN 10B GS R-M40
Artículo nº: 61 04 301 1117 00
Размер: 10 B
Высокая конструкция
Одна защелка
Боковой ввод
1x M40
Материал (кабельный/блочный кожух): Литой алюминий
С порошковым покрытием
RAL 7037 (серый)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Корпус приборный
Han 24EMC/B-HBM-DL
Artículo nº: 09 62 824 1301
Внутреннее уплотнение
Размер: 24 B
Низкая конструкция
Две защелки
Поликарбонат (PC), Нержавеющая сталь
Материал (кабельный/блочный кожух): Литой алюминий
Без покрытия
Неокрашенный
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный кожух
Han 16HP Direct/B-HSE-M20
Artículo nº: 19 39 616 0545
Размер: 16 B
Стопорный винт
Нержавеющая сталь
Боковой ввод
1x M20
Материал (кабельный/блочный кожух): Литой алюминий
С порошковым покрытием
RAL 7037 (серый)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Split Hood
Han 10B split hood
Artículo nº: 09 30 010 0498
Размер: 10 B
Высокая конструкция
Две защелки
Верхний ввод
2x
Материал (кабельный/блочный кожух): Литой алюминий
С порошковым покрытием
Материал (уплотнение): NBR
Añadir a la lista de deseos
Eliminar de la lista de deseos
Накладной блочный кожух
кожух блочный
Artículo nº: 09 30 024 0250
Размер: 24 B
Высокая конструкция
Одна защелка
Поликарбонат (PC), Нержавеющая сталь
Боковой ввод
1x Pg 21
Материал (кабельный/блочный кожух): Литой алюминий
С порошковым покрытием
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный кожух
Han EMC 10 Hood Side Entry PG 16
Artículo nº: 09 62 010 0540
Размер: 10 B
Стопорный винт
Боковой ввод
1x Pg 16
Материал (кабельный/блочный кожух): Литой алюминий
Без покрытия
Неокрашенный
Añadir a la lista de deseos
Eliminar de la lista de deseos
Накладной блочный кожух
Han L32 B-HSM1-DL-PG29
Artículo nº: 09 30 132 0271
Размер: L32 B
Высокая конструкция
Две защелки
Поликарбонат (PC), Нержавеющая сталь
Боковой ввод
1x Pg 29
Материал (кабельный/блочный кожух): Литой алюминий
С порошковым покрытием
Añadir a la lista de deseos
Eliminar de la lista de deseos
Корпус приборный
Han 10B-HBM-Rear Fit-SL-w/o frame
Artículo nº: 09 30 010 0398
Монтаж на задней панели
Размер: 10 B
Низкая конструкция
Одна защелка
Поликарбонат (PC), Нержавеющая сталь
Материал (кабельный/блочный кожух): Литой алюминий
С порошковым покрытием
RAL 7037 (серый)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный кожух
Han L32 B-HTE-HC-DL-PG29
Artículo nº: 09 30 132 0421
Размер: L32 B
Высокая конструкция
Две защелки
Верхний ввод
1x Pg 29
Материал (кабельный/блочный кожух): Литой алюминий
С порошковым покрытием
RAL 7037 (серый)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабель - корпус кабеля
Han HvE Hood Coupler LC 2 Levers M25
Artículo nº: 19 34 006 0732
Размер: 16 B
Низкая конструкция
Две защелки
Поликарбонат (PC), Нержавеющая сталь
Верхний ввод
1x M32
Материал (кабельный/блочный кожух): Литой алюминий
С порошковым покрытием
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный кожух
кожух каб.М20
Artículo nº: 19 20 003 1440
Размер: 3 A
Одна защелка
Верхний ввод
1x M20
Материал (кабельный/блочный кожух): Литой цинк
С порошковым покрытием
RAL 7037 (серый)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Корпус приборный
кожух блочн 3А,мет
Artículo nº: 09 20 003 0301
Прямой
Размер: 3 A
Одна защелка
Сталь
Материал (кабельный/блочный кожух): Литой цинк
С порошковым покрытием
RAL 7037 (серый)
Материал (уплотнение): NBR
Añadir a la lista de deseos
Eliminar de la lista de deseos
Блочный проходной кожух
Han 24B split hood
Artículo nº: 09 30 024 0498
Размер: 24 B
Высокая конструкция
Две защелки
Верхний ввод
4x
Материал (кабельный/блочный кожух): Литой алюминий
С порошковым покрытием
Материал (уплотнение): NBR
Añadir a la lista de deseos
Eliminar de la lista de deseos
Корпус приборный
кожух блочн 24В
Artículo nº: 09 30 024 0301
Размер: 24 B
Низкая конструкция
Две защелки
Поликарбонат (PC), Нержавеющая сталь
Материал (кабельный/блочный кожух): Литой алюминий
С порошковым покрытием
RAL 7037 (серый)
Материал (уплотнение): NBR
Añadir a la lista de deseos
Eliminar de la lista de deseos
Корпус приборный
кожух блочн 16В
Artículo nº: 09 30 016 0301
Размер: 16 B
Низкая конструкция
Две защелки
Поликарбонат (PC), Нержавеющая сталь
Материал (кабельный/блочный кожух): Литой алюминий
С порошковым покрытием
RAL 7037 (серый)
Материал (уплотнение): NBR
Añadir a la lista de deseos
Eliminar de la lista de deseos
Корпус приборный
кожух блочн 6В
Artículo nº: 09 30 006 0301
Размер: 6 B
Низкая конструкция
Одна защелка
Поликарбонат (PC), Нержавеющая сталь
Материал (кабельный/блочный кожух): Литой алюминий
С порошковым покрытием
RAL 7037 (серый)
Материал (уплотнение): NBR
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный кожух
кожух каб.
Artículo nº: 19 30 006 1540
Размер: 6 B
Низкая конструкция
Одна защелка
Боковой ввод
1x M20
Материал (кабельный/блочный кожух): Литой алюминий
С порошковым покрытием
RAL 7037 (серый)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Корпус приборный
Han 10EMC/B-HBM-Rear Fit-DL-w/o frame
Artículo nº: 09 62 810 0392
Внешнее уплотнение, Монтаж на задней панели
Размер: 10 B
Низкая конструкция
Две защелки
Поликарбонат (PC), Нержавеющая сталь
Материал (кабельный/блочный кожух): Литой алюминий
Без покрытия
Неокрашенный
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный кожух
Han 6HP Direct/B-HTE-M40
Artículo nº: 19 39 606 0448
Размер: 6 B
Стопорный винт
Нержавеющая сталь
Верхний ввод
1x M40
Материал (кабельный/блочный кожух): Литой алюминий
С порошковым покрытием
RAL 7037 (серый)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Блочный проходной кожух
Han 16HP Direct/EMC-PFT-Housing-SE-M40
Artículo nº: 19 39 816 1133
Размер: 16 B
Стопорный винт
Нержавеющая сталь
Боковой ввод
1x M40
Материал (кабельный/блочный кожух): Литой алюминий
Электропроводный
Неокрашенный
Añadir a la lista de deseos
Eliminar de la lista de deseos
Корпус приборный
кожух блочн 3Апласт
Artículo nº: 09 20 003 0320
Прямой
Размер: 3 A
Одна защелка
Полиамид (ПА)
Материал (кабельный/блочный кожух): Поликарбонат (PC)
RAL 7032 (серый)
Материал (уплотнение): NBR
Añadir a la lista de deseos
Eliminar de la lista de deseos
Корпус приборный
кожух блочн.3А
Artículo nº: 09 20 003 0801
Угловой
Размер: 3 A
Одна защелка
Сталь
Материал (кабельный/блочный кожух): Литой цинк
С порошковым покрытием
RAL 7037 (серый)
Материал (уплотнение): NBR
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный кожух
Han 16EMC/B-HSE-HC-fDL-M40
Artículo nº: 19 62 816 0523
Специальные
Размер: 16 B
Высокая конструкция
Две защелки
Боковой ввод
1x M40
Материал (кабельный/блочный кожух): Литой алюминий
Без покрытия
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный кожух
кожух каб.3А
Artículo nº: 09 20 003 1440
Размер: 3 A
Одна защелка
Верхний ввод
1x Pg 11
Материал (кабельный/блочный кожух): Литой цинк
С порошковым покрытием
RAL 7037 (серый)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный кожух
кожух каб 3А,прям
Artículo nº: 09 20 003 0420
Размер: 3 A
Одна защелка
Верхний ввод
1x Pg 11
Материал (кабельный/блочный кожух): Поликарбонат (PC)
RAL 7037 (серый)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный кожух
кожух каб 3А. M20
Artículo nº: 19 20 003 0420
Размер: 3 A
Одна защелка
Верхний ввод
1x M20
Материал (кабельный/блочный кожух): Поликарбонат (PC)
RAL 7032 (серый)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабель - корпус кабеля
кожух каб. х1_М20
Artículo nº: 19 20 003 1750
Размер: 3 A
Одна защелка
Сталь
Верхний ввод
1x M20
Материал (кабельный/блочный кожух): Литой цинк
С порошковым покрытием
RAL 7037 (серый)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Корпус приборный
кожух блочн.EMC
Artículo nº: 09 62 003 0301
Прямой
Размер: 3 A
Одна защелка
Сталь
Материал (кабельный/блочный кожух): Литой цинк
Без покрытия
Неокрашенный
Материал (уплотнение): PTFE
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный кожух
Han 24HP-HTE-M32
Artículo nº: 19 39 024 0427
Размер: 24 B
Стопорный винт
Нержавеющая сталь
Верхний ввод
1x M32
Материал (кабельный/блочный кожух): Литой алюминий
С порошковым покрытием
RAL 7037 (серый)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Información
Se ha producido un error mientras se añadía a la cesta.
1
2
3
61
Ordenar por
N.º de referencia - Ascendente
N.º de referencia - Descendente
Relevance
Nuevos productos
Tipo - Descendente
Tamaño - Descendente
Tipo de capota/base - Descendente
Tipo de bloqueo - Descendente
Grado de protección según IEC 60529 - Descendente
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 1.807 products
Comparar
0
Ordenar por
Filters
0