Matching Products
Matching Products NUEVO
Device side / Panel feed through
167
Número de parte: 09 47 444 4005
saCon LED Patch Cable CAT.6 grey 4m
saCon LED Patch Cable CAT.6 grey 4m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Conjuntos de cable
Preensamblado por ambos lados
Cable de cobre (redondo)
Cableado 1:1, Sin halógenos
Longitud de cable: 4 m
Notes
Compare
Número de parte: 09 47 444 4005
saCon LED Patch Cable CAT.6 grey 4m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
设备端 / 面板馈通
167
Detalles del producto
Part List
  • Part list details
    ケーブルタイプ
    コネクタ 1
    コネクタ 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    saCon RJ45 LED
    Straight
  • Connector 2
    saCon RJ45 LED
    Straight
  • Type of cable Copper cable (round)
  • Description of the cable
    Wiring 1:1
    Halogen-free
Version
  • Cable length 4 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Shielding Shielded
  • Number of contacts 8
  • Locking type Snap-in latches
Technical characteristics
  • Transmission characteristics Cat. 6 Class E up to 250 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -20 ... +60 °C unmoved
    ‌0 ... +50 °C moved
  • Degree of protection acc. to IEC 60529 IP20 mated condition
  • Cable diameter 6.2 mm
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Grey
Specifications and approvals
  • Specifications IEC 60603-7 Mating face
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140389540
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare