Productos combinables
Productos combinables NEW
Device side / Panel feed through
6
Part Number: 33 48 161 6A20 006
ix Type B solder 5x2xAWG26 PVC 0.6m
ix Type B solder 5x2xAWG26 PVC 0.6m

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.6 m
Notes
Comparar
Part Number: 33 48 161 6A20 006
ix Type B solder 5x2xAWG26 PVC 0.6m
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Device side / Panel feed through
6
Detalhes do produto
Identification
  • Category System cabling
  • Series HARTING ix Industrial®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING ix Industrial® Type B
  • Connector 2 HARTING ix Industrial® Type B
  • Type of cable Copper cable (round)
Version
  • Cable length 0.6 m
  • Number of cores 10
  • Core structure 10x AWG 26
  • Termination method Solder termination
  • Coding Type B
Technical characteristics
  • Rated current ‌ 1.5 A
  • Rated voltage
    50 V AC
    60 V DC
  • Limiting temperature -30 ... +80 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
Specifications and approvals
  • Specifications IEC 61076-3-124
Commercial data
  • Packaging size 1
  • Country of origin Vietnam
  • European customs tariff number 85444290
  • GTIN 5713140505810
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentación
Ficha técnica

Mostrar informação

Configuración de descarga

Mostrar informação

Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Datos técnicos
Objetos 3D CAD

Mostrar informação

Configuración de descarga

Mostrar informação

Instrucciones
Instrucciones de montaje

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar