Configurator not available

The configurator is not available for mobile device screen resolutions.
Industrial Connectors Han®: 
Adjust Hood
AssemblyJSON: {"addLabel":[],"view":{"type":"detail"},"configid":"","assembly":[],"addComponent":[],"language":"en","export":[]}
959 products found
Screw adapter f. bulkhead mounting
Screw adapter f. bulkhead mounting
09 00 000 5602
Screw adapter with fixing screw
Screw adapter with fixing screw
09 00 000 5603
grip frame Han 6B hinged frame
grip frame Han 6B hinged frame
09 00 006 5605
Griffblech mit Schraubadapter Han Mod 10
Griffblech mit Schraubadapter Han Mod 10
09 00 010 5605
grip panels Han-Modular 16 hinged frame
grip panels Han-Modular 16 hinged frame
09 00 016 5605
Griffblech mit Schraubadapter Han 16 B
Griffblech mit Schraubadapter Han 16 B
09 00 016 5612
grip panels Han-Modular 24 hinged frame
grip panels Han-Modular 24 hinged frame
09 00 024 5605
Griffblech mit Schraubadapter Han 24B
Griffblech mit Schraubadapter Han 24B
09 00 024 5611
Han 1A-HBM
Han 1A-HBM
09 10 000 0300
IP65
1 A
Polyamide (PA)
Han 1A-back shell 5,7-10mm
Han 1A-back shell 5,7-10mm
09 10 000 0400
1x Integrated
Top entry
IP65
1 A
Polyamide (PA)
Han 1A-base angled
Han 1A-base angled
09 10 000 0800
IP65
1 A
Polyamide (PA)
Han 1A-strain relief
Han 1A-strain relief
09 10 000 5300
IP20
Docking frame for 2 modules, float mount
Docking frame for 2 modules, float mount
09 14 006 1701
IP20
Han 6Mod Docking Frame Moveable, Set
Han 6Mod Docking Frame Moveable, Set
09 14 006 1706
Docking frame for 2 modules, fixed moun
Docking frame for 2 modules, fixed moun
09 14 006 1711
IP20
Han 6Mod Docking Frame Fixed, Set
Han 6Mod Docking Frame Fixed, Set
09 14 006 1716
Docking Frame For 3 Modules-M
Docking Frame For 3 Modules-M
09 14 010 1701
IP20
Docking Frame for 3 Modules-F
Docking Frame for 3 Modules-F
09 14 010 1711
IP20
Docking Frame for 4 modules, float mount
Docking Frame for 4 modules, float mount
09 14 016 1701
IP20
Han 16Mod Docking Frame Moveable, Set
Han 16Mod Docking Frame Moveable, Set
09 14 016 1706
Docking Frame for 4 modules, fixed mount
Docking Frame for 4 modules, fixed mount
09 14 016 1711
IP20
Han 16Mod Docking Frame Fixed, Set
Han 16Mod Docking Frame Fixed, Set
09 14 016 1716
Docking Frame for 6 modules, float mount
Docking Frame for 6 modules, float mount
09 14 024 1701
IP20
Han 24Mod Docking Frame Moveable, Set
Han 24Mod Docking Frame Moveable, Set
09 14 024 1706
Docking Frame for 6 modules, fixed mount
Docking Frame for 6 modules, fixed mount
09 14 024 1711
IP20
Han 24Mod Docking Frame Fixed, Set
Han 24Mod Docking Frame Fixed, Set
09 14 024 1716
Han F+B screw-in housing straight-M32
Han F+B screw-in housing straight-M32
09 15 503 0102
Screw locking
1x M32
IP67 locked condition / IP6K9K acc. to ISO 20653
Polypropylen
Han F+B housing bulkhead mount-straight
Han F+B housing bulkhead mount-straight
09 15 503 0301
Screw locking
IP67 locked condition / IP6K9K acc. to ISO 20653
Polypropylen
Han F+B housing bulkhead mount-angled
Han F+B housing bulkhead mount-angled
09 15 503 0901
Screw locking
IP67 locked condition / IP6K9K acc. to ISO 20653
Polypropylen
Han F+B screw-in housing straight-M32
Han F+B screw-in housing straight-M32
09 15 513 0102
Screw locking
1x M32
IP67 locked condition / IP6K9K acc. to ISO 20653
Polypropylen
Han F+B-HBM blue
Han F+B-HBM blue
09 15 513 0301
Screw locking
IP67 locked condition / IP6K9K acc. to ISO 20653
Polypropylen
Han F+B-HBM angled blue
Han F+B-HBM angled blue
09 15 513 0901
Screw locking
IP67 locked condition / IP6K9K acc. to ISO 20653
Polypropylen
Han 3A-HBM-SL
Han 3A-HBM-SL
09 20 003 0301
Single locking lever
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han 3A-HBM-SL-K cap without seal
Han 3A-HBM-SL-K cap without seal
09 20 003 0305
Single locking lever
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han 3A-HBM-SL-C cap with seal
Han 3A-HBM-SL-C cap with seal
09 20 003 0306
Single locking lever
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han 3A-HBM/P-DL-grey
Han 3A-HBM/P-DL-grey
09 20 003 0320
Single locking lever
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han 3A-HBM/P-DL-black
Han 3A-HBM/P-DL-black
09 20 003 0327
Single locking lever
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han 3A-HBMA-L
Han 3A-HBMA-L
09 20 003 0801
Single locking lever
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han 3A-HBMA/P-DL-grey
Han 3A-HBMA/P-DL-grey
09 20 003 0820
Single locking lever
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han 3A-HBMA/P-DL-black
Han 3A-HBMA/P-DL-black
09 20 003 0827
Single locking lever
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han 10 A-agg-LB
Han 10 A-agg-LB
09 20 010 0301
Single locking lever
IP65
10 A
Aluminium die-cast
Han 10A-HBM-SL-C
Han 10A-HBM-SL-C
09 20 010 0321
Single locking lever
IP65
10 A
Aluminium die-cast
Han 10A-HTE0-HC-for SL
Han 10A-HTE0-HC-for SL
09 20 010 0801
Single locking lever
Without cable entry
IP65
10 A
Aluminium die-cast
Han 16A-HBM-SL
Han 16A-HBM-SL
09 20 016 0301
Single locking lever
IP65
16 A
Aluminium die-cast
Han 16A-HBM-SL-C
Han 16A-HBM-SL-C
09 20 016 0321
Single locking lever
IP65
16 A
Aluminium die-cast
Han A Hood without PG HC 1 Lever
Han A Hood without PG HC 1 Lever
09 20 016 0801
Single locking lever
Without cable entry
IP65
16 A
Aluminium die-cast
Han A Base Panel 2 Levers
Han A Base Panel 2 Levers
09 20 032 0301
Double locking lever
IP65
32 A
Aluminium die-cast
Han A Base Panel 4 Pegs Thermoplastic Co
Han A Base Panel 4 Pegs Thermoplastic Co
09 20 032 0302
Double locking lever (on the hood)
IP65
32 A
Aluminium die-cast
Han A Base Panel for Central Lever
Han A Base Panel for Central Lever
09 20 032 0381
Central locking lever (on the hood)
IP65
32 A
Aluminium die-cast
Han B Base Panel 1 Lever
Han B Base Panel 1 Lever
09 30 006 0301
Single locking lever
IP65
6 B
Aluminium die-cast
Han B Base Panel 1 Lever Thermoplastic C
Han B Base Panel 1 Lever Thermoplastic C
09 30 006 0302
Single locking lever
IP65
6 B
Aluminium die-cast
Han B Base Panel 1 Lever Metal Cover
Han B Base Panel 1 Lever Metal Cover
09 30 006 0318
Single locking lever
IP65
6 B
Aluminium die-cast
Han 6B-AGG-R
Han 6B-AGG-R
09 30 006 0381
Central locking lever (on the hood)
IP65
6 B
Aluminium die-cast
Han 6B-HBM-Rear Fit-SL
Han 6B-HBM-Rear Fit-SL
09 30 006 0391
Single locking lever
IP66
6 B
Aluminium die-cast
Han B Hood HC 2 Pegs without PG
Han B Hood HC 2 Pegs without PG
09 30 006 0801
Customise your hood
Single locking lever
Without cable entry
IP65 / IP66 / IP67
6 B
Aluminium die-cast
Han 6 B Docking Frame
Han 6 B Docking Frame
09 30 006 1701
Han 6B Docking Frame (35 mm)
Han 6B Docking Frame (35 mm)
09 30 006 1704
Han B Base Panel 2 levers
Han B Base Panel 2 levers
09 30 010 0301
Double locking lever
IP65
10 B
Aluminium die-cast
Han B Base Panel 4 Pegs Thermoplastic Co
Han B Base Panel 4 Pegs Thermoplastic Co
09 30 010 0302
Double locking lever (on the hood)
IP65
10 B
Aluminium die-cast
Han B Base Panel 1 Lever Thermoplastic C
Han B Base Panel 1 Lever Thermoplastic C
09 30 010 0303
Single locking lever
IP65
10 B
Aluminium die-cast
Han B Base Panel 1 Lever
Han B Base Panel 1 Lever
09 30 010 0305
Single locking lever
IP65
10 B
Aluminium die-cast
Han 10B-agg-K (Ak in Al)
Han 10B-agg-K (Ak in Al)
09 30 010 0317
Double locking lever (on the hood)
IP65
10 B
Aluminium die-cast
Han B Base Panel 1 Lever Metal Cover
Han B Base Panel 1 Lever Metal Cover
09 30 010 0318
Single locking lever
IP65
10 B
Aluminium die-cast
Han 10B-AGG-R
Han 10B-AGG-R
09 30 010 0381
Central locking lever (on the hood)
IP65
10 B
Aluminium die-cast
Han 10B-HBM-Rear Fit-DL
Han 10B-HBM-Rear Fit-DL
09 30 010 0391
Double locking lever
IP66
10 B
Aluminium die-cast
Han 10B-g
Han 10B-g
09 30 010 0801
Customise your hood
Double locking lever
Without cable entry
IP65 / IP66 / IP67
10 B
Aluminium die-cast
Han 10B-GG-R
Han 10B-GG-R
09 30 010 0803
Customise your hood
Single locking lever
Without cable entry
IP65 / IP66 / IP67
10 B
Aluminium die-cast
Han 10B Docking Frame
Han 10B Docking Frame
09 30 010 1701
Han 10B Docking Frame (35 mm)
Han 10B Docking Frame (35 mm)
09 30 010 1704
Han 16B-HBM-double lever
Han 16B-HBM-double lever
09 30 016 0301
Double locking lever
IP65
16 B
Aluminium die-cast
Han 16B-HBM 4 pegs cover
Han 16B-HBM 4 pegs cover
09 30 016 0302
Double locking lever (on the hood)
IP65
16 B
Aluminium die-cast
Han 16B-HBM single lever cover
Han 16B-HBM single lever cover
09 30 016 0306
Single locking lever
IP65
16 B
Aluminium die-cast
Han 16B-HBM single lever
Han 16B-HBM single lever
09 30 016 0307
Single locking lever
IP65
16 B
Aluminium die-cast
Han 16B-HBM 4pegs cover metal
Han 16B-HBM 4pegs cover metal
09 30 016 0317
Double locking lever (on the hood)
IP65
16 B
Aluminium die-cast
Han 16B-HBM single lever metal cover
Han 16B-HBM single lever metal cover
09 30 016 0318
Single locking lever
IP65
16 B
Aluminium die-cast
Han 16B-HMB for Central Lever
Han 16B-HMB for Central Lever
09 30 016 0381
Central locking lever (on the hood)
IP65
16 B
Aluminium die-cast
Han 16B-HBM-Rear Fit-DL
Han 16B-HBM-Rear Fit-DL
09 30 016 0391
Double locking lever
IP66
16 B
Aluminium die-cast
Han B Hood HC 4 Pegs - no openings
Han B Hood HC 4 Pegs - no openings
09 30 016 0801
Customise your hood
Double locking lever
Without cable entry
IP65 / IP66 / IP67
16 B
Aluminium die-cast
Han B Hood HC 2 Reels without PG
Han B Hood HC 2 Reels without PG
09 30 016 0803
Customise your hood
Single locking lever
Without cable entry
IP65 / IP66 / IP67
16 B
Aluminium die-cast
Han 16 B Docking Frame
Han 16 B Docking Frame
09 30 016 1701
Han 16B Docking Frame (35 mm)
Han 16B Docking Frame (35 mm)
09 30 016 1704
Han 16B-HTE
Han 16B-HTE
09 30 016 4411
Double locking lever
Top entry
IP65
16 B
Aluminium die-cast
Han 16B-HCC-DL for flat cables
Han 16B-HCC-DL for flat cables
09 30 016 4431
Double locking lever (on the hood)
Top entry
IP65
16 B
Aluminium die-cast
Han 16B-gg-R
Han 16B-gg-R
09 30 016 4441
Double locking lever
Top entry
IP65
16 B
Aluminium die-cast
Han B Base Panel 2 Levers
Han B Base Panel 2 Levers
09 30 024 0301
Double locking lever
IP65
24 B
Aluminium die-cast
Han B Base Panel 4 Pegs Thermoplastic Co
Han B Base Panel 4 Pegs Thermoplastic Co
09 30 024 0302
Double locking lever (on the hood)
IP65
24 B
Aluminium die-cast
Han B Base Panel 1 Lever Thermoplastic C
Han B Base Panel 1 Lever Thermoplastic C
09 30 024 0304
Single locking lever
IP65
24 B
Aluminium die-cast
Han 24B-Base Panel 1 Lever
Han 24B-Base Panel 1 Lever
09 30 024 0307
Single locking lever
IP65
24 B
Aluminium die-cast
Han B Base Panel 4 Pegs Metal Cover
Han B Base Panel 4 Pegs Metal Cover
09 30 024 0317
Double locking lever (on the hood)
IP65
24 B
Aluminium die-cast
Han B Base Panel 1 Lever Metal Cover
Han B Base Panel 1 Lever Metal Cover
09 30 024 0318
Single locking lever
IP65
24 B
Aluminium die-cast
Han B Base Panel for Central Lever
Han B Base Panel for Central Lever
09 30 024 0381
Central locking lever (on the hood)
IP65
24 B
Aluminium die-cast
Han 24B-HBM-Rear Fit-DL
Han 24B-HBM-Rear Fit-DL
09 30 024 0391
Double locking lever
IP66
24 B
Aluminium die-cast
Han B Hood HC 4 Pegs no openings
Han B Hood HC 4 Pegs no openings
09 30 024 0801
Customise your hood
Double locking lever
Without cable entry
IP65 / IP66 / IP67
24 B
Aluminium die-cast
Han B Hood HC 2 Reels without PG
Han B Hood HC 2 Reels without PG
09 30 024 0803
Customise your hood
Single locking lever
Without cable entry
IP65 / IP66 / IP67
24 B
Aluminium die-cast
Han 24B Docking Frame
Han 24B Docking Frame
09 30 024 1701
Han 24B Docking Frame (35 mm)
Han 24B Docking Frame (35 mm)
09 30 024 1704
Han 24B-gg
Han 24B-gg
09 30 024 4411
Double locking lever
Top entry
IP65
24 B
Aluminium die-cast
Han 32B Base Panel 2 Levers
Han 32B Base Panel 2 Levers
09 30 032 0301
Double locking lever
IP65
32 B
Aluminium die-cast
Han 48B Base with Plastic Cover
Han 48B Base with Plastic Cover
09 30 048 0301
Single locking lever
IP65
48 B
Aluminium die-cast
Han 48B Base with Metal Cover
Han 48B Base with Metal Cover
09 30 048 0317
Single locking lever
IP65
48 B
Aluminium die-cast
Han 3M Base Panel 1 Lever
Han 3M Base Panel 1 Lever
09 37 003 0301
Single locking lever
IP65 / IP67
3 A
Zinc die-cast
Han 3M-HBM-SL-C
Han 3M-HBM-SL-C
09 37 003 0305
Single locking lever
IP65 / IP67
3 A
Zinc die-cast
Han 3M-HBM-SL-C cap with seal
Han 3M-HBM-SL-C cap with seal
09 37 003 0306
Single locking lever
IP65 / IP67
3 A
Zinc die-cast
Han M Base Angled 1 Lever
Han M Base Angled 1 Lever
09 37 003 0801
Single locking lever
IP65 / IP67
3 A
Zinc die-cast
Han M Base Panel 1 Lever
Han M Base Panel 1 Lever
09 37 006 0301
Single locking lever
IP65
6 B
Aluminium die-cast
Han 6M Base Panel 1 Lever Metal Cover
Han 6M Base Panel 1 Lever Metal Cover
09 37 006 0318
Single locking lever
IP65
6 B
Aluminium die-cast
Han 6M HBM Rear-Fit SL
Han 6M HBM Rear-Fit SL
09 37 006 0391
Single locking lever
IP66
6 B
Aluminium die-cast
Han 10M HBM Rear-Fit DL
Han 10M HBM Rear-Fit DL
09 37 010 0391
Double locking lever
IP66
10 B
Aluminium die-cast
Han M Base Panel 2 Levers
Han M Base Panel 2 Levers
09 37 016 0301
Double locking lever
IP65
16 B
Aluminium die-cast
Han M Base Panel 1 Lever metal cover
Han M Base Panel 1 Lever metal cover
09 37 016 0318
Single locking lever
IP65
16 B
Aluminium die-cast
Han 16M HBM Rear-Fit DL
Han 16M HBM Rear-Fit DL
09 37 016 0391
Double locking lever
IP66
16 B
Aluminium die-cast
Han M BULKHEAD HOUSING BLACK
Han M BULKHEAD HOUSING BLACK
09 37 024 0301
Double locking lever
IP65
24 B
Aluminium die-cast
Han M Base Panel for Central Lever
Han M Base Panel for Central Lever
09 37 024 0381
Central locking lever (on the hood)
IP65
24 B
Aluminium die-cast
Han 24M HBM Rear-Fit DL
Han 24M HBM Rear-Fit DL
09 37 024 0391
Double locking lever
IP66
24 B
Aluminium die-cast
Han 48M Base Panel 1 Lever Cover
Han 48M Base Panel 1 Lever Cover
09 37 048 0301
Single locking lever
IP65
48 B
Aluminium die-cast
Han 3HPR-HBM-TL-black chrome
Han 3HPR-HBM-TL-black chrome
09 40 003 0301
Toggle locking
IP65 / IP68
3 A
Zinc die-cast
Han 3HPR-HBM-SL-black chrome
Han 3HPR-HBM-SL-black chrome
09 40 003 0311
Screw locking
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
3 A
Zinc die-cast
Han 3HPR angled housing
Han 3HPR angled housing
09 40 003 0950
Screw locking
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
3 A
Zinc die-cast
Han 3HPR angled hous. long version
Han 3HPR angled hous. long version
09 40 003 0951
Screw locking
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
3 A
Zinc die-cast
Han 3HPR angled hous. long version
Han 3HPR angled hous. long version
09 40 003 0953
Screw locking
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
3 A
Zinc die-cast
Han 6 HPR Base Panel Toggle locking
Han 6 HPR Base Panel Toggle locking
09 40 006 0301
Toggle locking
IP65 / IP68
6 B
Aluminium die-cast / Corrosion resistant
Han 6 HPR Base Panel Screw locking
Han 6 HPR Base Panel Screw locking
09 40 006 0311
Screw locking
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
6 B
Aluminium die-cast / Corrosion resistant
Han 6HPR Base Panel Screw lock. Cover
Han 6HPR Base Panel Screw lock. Cover
09 40 006 0317
Screw locking
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
6 B
Aluminium die-cast / Corrosion resistant
Han 10HPR-HBM-Toggle locking
Han 10HPR-HBM-Toggle locking
09 40 010 0301
Toggle locking
IP65 / IP68
10 B
Aluminium die-cast / Corrosion resistant
Han 10HPR-HBM-Screw locking
Han 10HPR-HBM-Screw locking
09 40 010 0311
Screw locking
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
10 B
Aluminium die-cast / Corrosion resistant
Han 10HPR-HBM-Screw locking-Cover
Han 10HPR-HBM-Screw locking-Cover
09 40 010 0317
Screw locking
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
10 B
Aluminium die-cast / Corrosion resistant
Han 16 HPR Base Panel Toggle locking
Han 16 HPR Base Panel Toggle locking
09 40 016 0301
Toggle locking
IP65 / IP68
16 B
Aluminium die-cast / Corrosion resistant
Han 16HPR Base Panel Screw Locking
Han 16HPR Base Panel Screw Locking
09 40 016 0311
Screw locking
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
16 B
Aluminium die-cast / Corrosion resistant
Han 16HPR Base Panel Screw lock. Cover
Han 16HPR Base Panel Screw lock. Cover
09 40 016 0317
Screw locking
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
16 B
Aluminium die-cast / Corrosion resistant
Han 16 HPR Base Pane w/o cable entry
Han 16 HPR Base Pane w/o cable entry
09 40 016 1201
Screw locking
Without cable entry
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
16 B
Aluminium die-cast / Corrosion resistant
Han 16 HPR Base Panel-screw lock. PG 36
Han 16 HPR Base Panel-screw lock. PG 36
09 40 016 1263
Screw locking
1x Pg 36
Side entry
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
16 B
Aluminium die-cast / Corrosion resistant
Han 24HPR Base Panel Toggle locking
Han 24HPR Base Panel Toggle locking
09 40 024 0301
Toggle locking
IP65 / IP68
24 B
Aluminium die-cast / Corrosion resistant
Han 24HPR Base Panel Screw locking
Han 24HPR Base Panel Screw locking
09 40 024 0311
Screw locking
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
24 B
Aluminium die-cast / Corrosion resistant
Han 24HPR Base Panel Screw lock. Cover
Han 24HPR Base Panel Screw lock. Cover
09 40 024 0317
Screw locking
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
24 B
Aluminium die-cast / Corrosion resistant
Han 3HPR-HBM-TL, powder coating
Han 3HPR-HBM-TL, powder coating
09 40 703 0301
Toggle locking
IP65 / IP68
3 A
Zinc die-cast
Han 3HPR-HBM-SL, powder coating
Han 3HPR-HBM-SL, powder coating
09 40 703 0311
Screw locking
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
3 A
Zinc die-cast
Han 3 HPR angled housing RoHS conf.
Han 3 HPR angled housing RoHS conf.
09 40 703 0950
Screw locking
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
3 A
Zinc die-cast
Han 3HPR angled hous. long, RoHS conf.
Han 3HPR angled hous. long, RoHS conf.
09 40 703 0951
Screw locking
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
3 A
Zinc die-cast
Han 3HPR angled hous. long, RoHS conf.
Han 3HPR angled hous. long, RoHS conf.
09 40 703 0953
Screw locking
IP65 / IP68 / IP69 / IPX9K acc. to ISO 20653
3 A
Zinc die-cast
Han 3EMC-HBM-SL
Han 3EMC-HBM-SL
09 62 003 0301
Single locking lever
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han 3EMC-HBM-SL w/o web
Han 3EMC-HBM-SL w/o web
09 62 003 0304
Single locking lever
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han 3 EMC Base Angled 1 Lever
Han 3 EMC Base Angled 1 Lever
09 62 003 0801
Single locking lever
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han 3EMC Base Angled 1Lever
Han 3EMC Base Angled 1Lever
09 62 003 0810
Single locking lever
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han EMC 6 Base Panel
Han EMC 6 Base Panel
09 62 006 0301
Screw locking
IP65
6 B
Aluminium die-cast
Han EMC Base Panel
Han EMC Base Panel
09 62 010 0301
Screw locking
IP65
10 B
Aluminium die-cast
Han EMC Base Panel for Central Lever
Han EMC Base Panel for Central Lever
09 62 010 0381
Central locking lever (on the hood)
IP65
10 B
Aluminium die-cast
Han EMC 15 Base Panel
Han EMC 15 Base Panel
09 62 015 0301
Single locking lever
IP65
10 A
Aluminium die-cast
Han EMC 25 Base Panel
Han EMC 25 Base Panel
09 62 025 0301
Single locking lever
IP65
16 A
Aluminium die-cast
Han EMV 40 Base Panel
Han EMV 40 Base Panel
09 62 040 0301
Screw locking
IP65
16 B
Aluminium die-cast
Han 40EMC-HBM for CL
Han 40EMC-HBM for CL
09 62 040 0381
Central locking lever (on the hood)
IP65
16 B
Aluminium die-cast
Han EMC 64 Base Panel
Han EMC 64 Base Panel
09 62 064 0301
Screw locking
IP65
24 B
Aluminium die-cast
Han EMC 64 Base Panel for Central Lever
Han EMC 64 Base Panel for Central Lever
09 62 064 0381
Central locking lever (on the hood)
IP65
24 B
Aluminium die-cast
Han EMC/B 6 Base Panel
Han EMC/B 6 Base Panel
09 62 806 0301
Single locking lever
IP65
6 B
Aluminium die-cast
Han High Temp 6B Base Panel 1 lever
Han High Temp 6B Base Panel 1 lever
09 62 806 0391
Single locking lever
IP65
6 B
Aluminium die-cast
Han 6 EMC/B-G
Han 6 EMC/B-G
09 62 806 0801
Customise your hood
Single locking lever
Without cable entry
IP65
6 B
Aluminium die-cast
Han EMC/B 10 Base Panel
Han EMC/B 10 Base Panel
09 62 810 0301
Double locking lever
IP65
10 B
Aluminium die-cast
Han EMC/B 10 Base Panel
Han EMC/B 10 Base Panel
09 62 810 0305
Single locking lever
IP65
10 B
Aluminium die-cast
Han High Temp 10B Base Panel 2 levers
Han High Temp 10B Base Panel 2 levers
09 62 810 0391
Double locking lever
IP65
10 B
Aluminium die-cast
Han 10 EMC/B-G
Han 10 EMC/B-G
09 62 810 0801
Customise your hood
Double locking lever
Without cable entry
IP65
10 B
Aluminium die-cast
Han 10EMC/B-HBMA-SL-68
Han 10EMC/B-HBMA-SL-68
09 62 810 0901
Single locking lever
IP65
10 B
Aluminium die-cast
Han 10EMC/B-HBMA/CP-SL-70
Han 10EMC/B-HBMA/CP-SL-70
09 62 810 0974
Single locking lever
IP65
10 B
Aluminium die-cast
Han EMC/B 16 Base Panel
Han EMC/B 16 Base Panel
09 62 816 0301
Double locking lever
IP65
16 B
Aluminium die-cast
Han High Temp 16B Base Panel 2 levers
Han High Temp 16B Base Panel 2 levers
09 62 816 0391
Double locking lever
IP65
16 B
Aluminium die-cast
Han 16EMC/B-w/o openings (HT)
Han 16EMC/B-w/o openings (HT)
09 62 816 0801
Customise your hood
Double locking lever
Without cable entry
IP65
16 B
Aluminium die-cast
Han EMC/B 24 Base Panel
Han EMC/B 24 Base Panel
09 62 824 0301
Double locking lever
IP65
24 B
Aluminium die-cast
Han High Temp 24B Base Panel 2 levers
Han High Temp 24B Base Panel 2 levers
09 62 824 0391
Double locking lever
IP65
24 B
Aluminium die-cast
Han 24 EMC/B-G
Han 24 EMC/B-G
09 62 824 0801
Customise your hood
Double locking lever
Without cable entry
IP65
24 B
Aluminium die-cast
Han F+B hood-gg-M25
Han F+B hood-gg-M25
19 15 503 1401
Screw locking
1x M25
Top entry
IP67 locked condition / IP6K9K acc. to ISO 20653
Polypropylen
Han F+B hood-gg-M25 black
Han F+B hood-gg-M25 black
19 15 503 1403
Screw locking
1x M25
Top entry
IP67 locked condition / IP6K9K acc. to ISO 20653
Polypropylen
Han F+B hood cable to cable
Han F+B hood cable to cable
19 15 503 1701
Screw locking
1x M25
Top entry
IP67 locked condition / IP6K9K acc. to ISO 20653
Polypropylen
Han F+B hood-gg-M25 blue
Han F+B hood-gg-M25 blue
19 15 513 1403
Screw locking
1x M25
Top entry
IP67 locked condition / IP6K9K acc. to ISO 20653
Polypropylen
Han F+B-HCC-M25 blue
Han F+B-HCC-M25 blue
19 15 513 1701
Screw locking
1x M25
Top entry
IP67 locked condition / IP6K9K acc. to ISO 20653
Polypropylen
Han A Base Surface Thermoplastic M20
Han A Base Surface Thermoplastic M20
19 20 003 0220
Single locking lever
1x M20
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han A Base Surface Thermoplastic M20
Han A Base Surface Thermoplastic M20
19 20 003 0227
Single locking lever
1x M20
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han 3A-HTE plastic (9-17mm)
Han 3A-HTE plastic (9-17mm)
19 20 003 0410
Single locking lever
1x Integrated
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
3A TE Hood, 9-17 cord grip, glued seal
3A TE Hood, 9-17 cord grip, glued seal
19 20 003 0413
Single locking lever
1x Integrated
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han 3A-HTE, 9-17mm, PC black +glued seal
Han 3A-HTE, 9-17mm, PC black +glued seal
19 20 003 0418
Single locking lever
1x Integrated
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han 3A Hood Top Entry 2 Pegs M20
Han 3A Hood Top Entry 2 Pegs M20
19 20 003 0420
Single locking lever
1x M20
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han 3A Hood Top Entry M20
Han 3A Hood Top Entry M20
19 20 003 0423
Single locking lever
1x M20
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han 3 A Hood Top entry M20 Black
Han 3 A Hood Top entry M20 Black
19 20 003 0426
Single locking lever
1x M20
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han 3A Hood Top Entry M20 Black
Han 3A Hood Top Entry M20 Black
19 20 003 0427
Single locking lever
1x M20
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han 3A-HTE-M25 PC grey w. seal
Han 3A-HTE-M25 PC grey w. seal
19 20 003 0433
Single locking lever
1x M25
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han 3A-HTE-M25 PC black w. seal
Han 3A-HTE-M25 PC black w. seal
19 20 003 0436
Single locking lever
1x M25
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han A Hood Angled Entry 2 Pegs M20
Han A Hood Angled Entry 2 Pegs M20
19 20 003 0620
Single locking lever
1x M20
Side entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han 3A-gw-M20  plastic grey glued seal
Han 3A-gw-M20 plastic grey glued seal
19 20 003 0623
Single locking lever
1x M20
Side entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han 3A-gw-M20 +gekl.Dicht.
Han 3A-gw-M20 +gekl.Dicht.
19 20 003 0626
Single locking lever
1x M20
Side entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han A Hood Angled Entry 2 Pegs M20 Bla
Han A Hood Angled Entry 2 Pegs M20 Bla
19 20 003 0627
Single locking lever
1x M20
Side entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han A Hood Coupler Thermoplastic M20
Han A Hood Coupler Thermoplastic M20
19 20 003 0720
Single locking lever
1x M20
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han A Hood Coupler Thermoplastic 1 Lever
Han A Hood Coupler Thermoplastic 1 Lever
19 20 003 0727
Single locking lever
1x M20
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Polycarbonate (PC)
Han 3A-SIS-SL-M20
Han 3A-SIS-SL-M20
19 20 003 1150
Single locking lever
1x M20
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han 3A-HSM angled-L-M20
Han 3A-HSM angled-L-M20
19 20 003 1250
Single locking lever
1x M20
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han 3A-HSM angled-L-M20 bottom closed
Han 3A-HSM angled-L-M20 bottom closed
19 20 003 1252
Single locking lever
1x M20
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han 3A Hood Top Entry M25 Low Constr.
Han 3A Hood Top Entry M25 Low Constr.
19 20 003 1421
Single locking lever
1x Integrated
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han 3A Hood Top Entry M25 Low Constr.
Han 3A Hood Top Entry M25 Low Constr.
19 20 003 1422
Single locking lever
1x Integrated
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han 3A Hood Top Entry M25 Low Constr.
Han 3A Hood Top Entry M25 Low Constr.
19 20 003 1423
Single locking lever
1x Integrated
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han 3A HOOD TOP ENTRY M25 LC W/GASKET
Han 3A HOOD TOP ENTRY M25 LC W/GASKET
19 20 003 1425
Single locking lever
1x Integrated
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han A Hood Top Entry 2 Pegs M20
Han A Hood Top Entry 2 Pegs M20
19 20 003 1440
Single locking lever
1x M20
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han 3A Hood Top Entry M20 glued seal
Han 3A Hood Top Entry M20 glued seal
19 20 003 1443
Single locking lever
1x M20
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han A Hood Angled Entry 2 Pegs M20
Han A Hood Angled Entry 2 Pegs M20
19 20 003 1640
Single locking lever
1x M20
Side entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han 3A Hood Angled Entry M20
Han 3A Hood Angled Entry M20
19 20 003 1643
Single locking lever
1x M20
Side entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han A Hood Coupler 1 Lever M20
Han A Hood Coupler 1 Lever M20
19 20 003 1750
Single locking lever
1x M20
Top entry
IP44 / IP65 / IP67 with seal screw 09 20 000 9918
3 A
Zinc die-cast
Han 10A-HSM-HC 1 Lever 1xM25
Han 10A-HSM-HC 1 Lever 1xM25
19 20 010 0251
Single locking lever
1x M25
Side entry
IP65
10 A
Aluminium die-cast
Han 10A-HSM-HC 1 Lever 2xM20
Han 10A-HSM-HC 1 Lever 2xM20
19 20 010 0290
Single locking lever
2x M20
Side entry
IP65
10 A
Aluminium die-cast
Han 10A-HSM-HC 1 Lever Cover 2xM20
Han 10A-HSM-HC 1 Lever Cover 2xM20
19 20 010 0295
Single locking lever
2x M20
Side entry
IP65
10 A
Aluminium die-cast
Han A Hood Top Entry HC 2 Pegs M25
Han A Hood Top Entry HC 2 Pegs M25
19 20 010 0446
Single locking lever
1x M25
Top entry
IP65
10 A
Aluminium die-cast
Han A Hood Side Entry HC 2 Pegs M25
Han A Hood Side Entry HC 2 Pegs M25
19 20 010 0546
Single locking lever
1x M25
Side entry
IP65
10 A
Aluminium die-cast
Han A Hood Top Entry LC two pegs M20
Han A Hood Top Entry LC two pegs M20
19 20 010 1440
Single locking lever
1x M20
Top entry
IP65
10 A
Aluminium die-cast
Han A Hood Side Entry LC 2 Pegs M20
Han A Hood Side Entry LC 2 Pegs M20
19 20 010 1540
Single locking lever
1x M20
Side entry
IP65
10 A
Aluminium die-cast
Han 16A-HSM-HC 1 Lever 1xM25
Han 16A-HSM-HC 1 Lever 1xM25
19 20 016 0251
Single locking lever
1x M25
Side entry
IP65
16 A
Aluminium die-cast
Han 16A-HSM-HC 1 Lever 2xM20
Han 16A-HSM-HC 1 Lever 2xM20
19 20 016 0290
Single locking lever
2x M20
Side entry
IP65
16 A
Aluminium die-cast
Han 16A-HSM-HC 1 Lever 2xM25
Han 16A-HSM-HC 1 Lever 2xM25
19 20 016 0291
Single locking lever
2x M25
Side entry
IP65
16 A
Aluminium die-cast
Han 16A-HSM-HC 1 Lever Cover 2xM20
Han 16A-HSM-HC 1 Lever Cover 2xM20
19 20 016 0295
Single locking lever
2x M20
Side entry
IP65
16 A
Aluminium die-cast
Han A Hood Top Entry HC 2 Pegs M25
Han A Hood Top Entry HC 2 Pegs M25
19 20 016 0446
Single locking lever
1x M25
Top entry
IP65
16 A
Aluminium die-cast
Han A Hood Side Entry HC 2 Pegs M25
Han A Hood Side Entry HC 2 Pegs M25
19 20 016 0546
Single locking lever
1x M25
Side entry
IP65
16 A
Aluminium die-cast
Han A Hood Top Entry LC 2 Pegs M20
Han A Hood Top Entry LC 2 Pegs M20
19 20 016 1440
Single locking lever
1x M20
Top entry
IP65
16 A
Aluminium die-cast
Han A Hood Side Entry LC 2 Pegs M20
Han A Hood Side Entry LC 2 Pegs M20
19 20 016 1540
Single locking lever
1x M20
Side entry
IP65
16 A
Aluminium die-cast
Han 32A-asg1-K-M25
Han 32A-asg1-K-M25
19 20 032 0226
Double locking lever (on the hood)
1x M25
Side entry
IP65
32 A
Aluminium die-cast
Han A Base Surface HC 2 Levers 1 x M25
Han A Base Surface HC 2 Levers 1 x M25
19 20 032 0231
Double locking lever
1x M25
Side entry
IP65
32 A
Aluminium die-cast
Han A Base Surface HC 2 Levers 1 x M32
Han A Base Surface HC 2 Levers 1 x M32
19 20 032 0232
Double locking lever
1x M32
Side entry
IP65
32 A
Aluminium die-cast
Han A Base Surface HC 2 Levers 2 x M32
Han A Base Surface HC 2 Levers 2 x M32
19 20 032 0272
Double locking lever
2x M32
Side entry
IP65
32 A
Aluminium die-cast
Han A Hood Top Entry HC 4 Pegs M25
Han A Hood Top Entry HC 4 Pegs M25
19 20 032 0426
Double locking lever
1x M25
Top entry
IP65
32 A
Aluminium die-cast
Han A Hood Top Entry HC 4 Pegs M32
Han A Hood Top Entry HC 4 Pegs M32
19 20 032 0427
Double locking lever
1x M32
Top entry
IP65
32 A
Aluminium die-cast
Han 32A-gg-QB-M32
Han 32A-gg-QB-M32
19 20 032 0437
Double locking lever (on the hood)
1x M32
Top entry
IP65
32 A
Aluminium die-cast
Han 32A-Hood Side Entry-M32-4 Pegs
Han 32A-Hood Side Entry-M32-4 Pegs
19 20 032 0527
Double locking lever
1x M32
Side entry
IP65
32 A
Aluminium die-cast
Han A Hood Side Entry HC 2 Levers M32
Han A Hood Side Entry HC 2 Levers M32
19 20 032 0537
Double locking lever (on the hood)
1x M32
Side entry
IP65
32 A
Aluminium die-cast
Han A Hood Side Entry LC 4 Pegs M25
Han A Hood Side Entry LC 4 Pegs M25
19 20 032 1521
Double locking lever
1x M25
Side entry
IP65
32 A
Aluminium die-cast
Han 32A-gs-QB-M25
Han 32A-gs-QB-M25
19 20 032 1531
Double locking lever (on the hood)
1x M25
Side entry
IP65
32 A
Aluminium die-cast
Han 6B-asg2-LB-M25
Han 6B-asg2-LB-M25
19 30 006 0291
Single locking lever
2x M25
Side entry
IP65
6 B
Aluminium die-cast
Han B Base Surface HC 1 Lever 2 x M32
Han B Base Surface HC 1 Lever 2 x M32
19 30 006 0292
Single locking lever
2x M32
Side entry
IP65
6 B
Aluminium die-cast
Han B Base SM HC  plastic cover M25
Han B Base SM HC plastic cover M25
19 30 006 0296
Single locking lever
2x M25
Side entry
IP65
6 B
Aluminium die-cast
Han B Base Surface HC 1 Lever
Han B Base Surface HC 1 Lever
19 30 006 0297
Single locking lever
2x M32
Side entry
IP65
6 B
Aluminium die-cast
Hood Top Entry HC 2 Pegs M25
Hood Top Entry HC 2 Pegs M25
19 30 006 0446
Customise your hood
Single locking lever
1x M25
Top entry
IP65 / IP66 / IP67
6 B
Aluminium die-cast
Han B Hood Top Entry HC 2 Pegs M32
Han B Hood Top Entry HC 2 Pegs M32
19 30 006 0447
Customise your hood
Single locking lever
1x M32
Top entry
IP65 / IP66 / IP67
6 B
Aluminium die-cast
Han B Hood Side Entry HC 2 Pegs M25
Han B Hood Side Entry HC 2 Pegs M25
19 30 006 0546
Customise your hood
Single locking lever
1x M25
Side entry
IP65 / IP66 / IP67
6 B
Aluminium die-cast
Han B Hood Side Entry HC 2 Pegs M32
Han B Hood Side Entry HC 2 Pegs M32
19 30 006 0547
Customise your hood
Single locking lever
1x M32
Side entry
IP65 / IP66 / IP67
6 B
Aluminium die-cast
Han 6B-gs-ZV-M25
Han 6B-gs-ZV-M25
19 30 006 0586
Central locking lever (on the hood)
1x M25
Side entry
IP65
6 B
Aluminium die-cast
Han B Hood Coupler HC 1 Lever M25
Han B Hood Coupler HC 1 Lever M25
19 30 006 0756
Single locking lever
1x M25
Top entry
IP65
6 B
Aluminium die-cast
Han 6 B-Base Surface-LC 1 Lever 1xM20
Han 6 B-Base Surface-LC 1 Lever 1xM20
19 30 006 1250
Single locking lever
1x M20
Side entry
IP65
6 B
Aluminium die-cast
Han B Base Surface LC 1 Lever
Han B Base Surface LC 1 Lever
19 30 006 1255
Single locking lever
1x M20
Side entry
IP65
6 B
Aluminium die-cast
Han B Base Surface LC 1 Lever 2 x M20
Han B Base Surface LC 1 Lever 2 x M20
19 30 006 1290
Single locking lever
2x M20
Side entry
IP65
6 B
Aluminium die-cast
Han B Base Surface LC 1 Lever 2 x M20
Han B Base Surface LC 1 Lever 2 x M20
19 30 006 1295
Single locking lever
2x M20
Side entry
IP65
6 B
Aluminium die-cast
Han 6 B Hood Top Entry LC 2 Pegs-M20
Han 6 B Hood Top Entry LC 2 Pegs-M20
19 30 006 1440
Single locking lever
1x M20
Top entry
IP65 / IP66 / IP67
6 B
Aluminium die-cast
Han B Hood Side Entry LC 2pegs M20
Han B Hood Side Entry LC 2pegs M20
19 30 006 1540
Single locking lever
1x M20
Side entry
IP65 / IP66 / IP67
6 B
Aluminium die-cast
Han B HOOD SIDE ENTRY LC 2 PEGS M25
Han B HOOD SIDE ENTRY LC 2 PEGS M25
19 30 006 1541
Single locking lever
1x M25
Side entry
IP65 / IP66 / IP67
6 B
Aluminium die-cast
Han B Hood Coupler LC 1 Lever M20
Han B Hood Coupler LC 1 Lever M20
19 30 006 1750
Single locking lever
1x M20
Top entry
IP65
6 B
Aluminium die-cast
Han 6B Base Surface 1 lever M20
Han 6B Base Surface 1 lever M20
19 30 006 2255
Single locking lever
1x M20
Side entry
IP65
6 B
Aluminium die-cast
Han B Base Surface LP 1 Lever Metal Cove
Han B Base Surface LP 1 Lever Metal Cove
19 30 006 2295
Single locking lever
2x M20
Side entry
IP65
6 B
Aluminium die-cast
Han B Base SM HC 1 Lever Metal Cover M25
Han B Base SM HC 1 Lever Metal Cover M25
19 30 006 7296
Single locking lever
2x M25
Side entry
IP65
6 B
Aluminium die-cast
Han B Base Surface HC 2 Levers 1 x M25
Han B Base Surface HC 2 Levers 1 x M25
19 30 010 0231
Double locking lever
1x M25
Side entry
IP65
10 B
Aluminium die-cast
Han 10B-asg2-K-M25
Han 10B-asg2-K-M25
19 30 010 0266
Double locking lever (on the hood)
2x M25
Side entry
IP65
10 B
Aluminium die-cast
Han 10B-HSM-DL-2xM25
Han 10B-HSM-DL-2xM25
19 30 010 0271
Double locking lever
2x M25
Side entry
IP65
10 B
Aluminium die-cast
Han B Base Surface HC 2 Lever 2 x M32
Han B Base Surface HC 2 Lever 2 x M32
19 30 010 0272
Double locking lever
2x M32
Side entry
IP65
10 B
Aluminium die-cast
Han B Base Surface HC 1 Lever 2 x M25
Han B Base Surface HC 1 Lever 2 x M25
19 30 010 0291
Single locking lever
2x M25
Side entry
IP65
10 B
Aluminium die-cast
Han B Base Surface HC 1 Lever 2 x M32
Han B Base Surface HC 1 Lever 2 x M32
19 30 010 0292
Single locking lever
2x M32
Side entry
IP65
10 B
Aluminium die-cast
Han 10B-asg2-LB-K-M25
Han 10B-asg2-LB-K-M25
19 30 010 0296
Single locking lever
2x M25
Side entry
IP65
10 B
Aluminium die-cast
Han B Base SM HC plastic cover 2 x M32
Han B Base SM HC plastic cover 2 x M32
19 30 010 0297
Single locking lever
2x M32
Side entry
IP65
10 B
Aluminium die-cast
Han B Hood Top Entry HC 4 Pegs M32
Han B Hood Top Entry HC 4 Pegs M32
19 30 010 0427
Customise your hood
Double locking lever
1x M32
Top entry
IP65 / IP66 / IP67
10 B
Aluminium die-cast
Han B Hood Top Entry HC 4 Pegs M40
Han B Hood Top Entry HC 4 Pegs M40
19 30 010 0428
Customise your hood
Double locking lever
1x M40
Top entry