Matching Products
Matching Products NOVO
Part Number: 15 16 050 2030 041
har-flex distance adapter 26mm 50P PL1
har-flex distance adapter 26mm 50P PL1

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Adaptador
Contatos: 50
Contato macho, Contato macho
Liga de cobre
Metal nobre sobre Ni
Nível de desempenho: 1
Polímero de cristal líquido (LCP)
Notes
Compare
NOVO
Derating tool
Part Number: 15 16 050 2030 041
har-flex distance adapter 26mm 50P PL1
Notes
Compare
NOVO
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Detalhes do produto
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Adapter
  • Description of the contact Male contact Male contact
Version
  • Connection type
    Mezzanine
    Cable to cable
  • Number of contacts 50
  • Termination length 2.5 mm
  • Pack contents
    24 pieces in a tray
    5 trays per box
Technical characteristics
  • Contact rows 2
  • Contact spacing (mating side) 1.27 mm
  • Stacking height 26 mm
  • Clearance distance ≥ 0.4 mm
  • Creepage distance ≥ 0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 35 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 25 N
  • Withdrawal force ≤ 25 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Wiping lenght 1.5 mm
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA UL in preparation
Commercial data
  • Packaging size 120
  • Net weight 7.667 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140307742
  • eCl@ss 27460201 PCB connector (board connector)
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare