Matching Products
Matching Products NOVO
Combinables
3
Tools
3
Part Number: 15 29 056 2501 000
har-flex IDC fem 56pos PL1
har-flex IDC fem  56pos PL1

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conector fêmea
Terminação com remoção de isolação IDC
Contatos: 56
Reto
Liga de cobre
Metal nobre sobre Ni Lado de conexão, Sn sobre Ni Lado da terminação
Nível de desempenho: 1
Polímero de cristal líquido (LCP)
Notes
Compare
NOVO
Derating tool
This product is available upon request. Please contact your local distribution partner.
Part Number: 15 29 056 2501 000
har-flex IDC fem 56pos PL1
Notes
Compare
NOVO
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Combinables
3
Tools
3
Detalhes do produto
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Female connector
  • Description of the contact Straight
Version
  • Termination method IDC insulation displacement termination
  • Connection type PCB to cable
  • Number of contacts 56
Technical characteristics
  • Conductor cross-section (AWG) AWG 30
  • Contact rows 2
  • Contact spacing (termination side) 0.635 mm
  • Contact spacing (mating side) 1.27 mm
  • Clearance distance
    ≥0.35 mm for solid wires
    ≥0.4 mm for stranded wires
  • Creepage distance
    ≥0.35 mm for solid wires
    ≥0.4 mm for stranded wires
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 44.8 N
  • Withdrawal force
    ≥ 8.4 N
    ≤ 39.2 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Polímero de cristal líquido (LCP)
  • Material (contacts) Aleación de cobre
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status conforme
  • China RoHS e
  • REACH Annex XVII substances No incluido
  • REACH ANNEX XIV substances No incluido
  • REACH SVHC substances No incluido
  • California Proposition 65 substances No incluido
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Country of origin China
  • GTIN 5713140198876
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

Catalogues & Brochures
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare