配套產品
配套產品
零件號: 33 15 243 0200 376
har-flex, 32p, w/o sr, PVC, L=200mm
har-flex, 32p, w/o sr, PVC, L=200mm

圖片僅作參考,請參閱產品說明。

屬性概述
Cable assemblies
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.2 m
注解
比較
零件號: 33 15 243 0200 376
har-flex, 32p, w/o sr, PVC, L=200mm
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
產品詳情
Part List
  • Part list details
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series har-flex®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    har-flex®
    Female connector
  • Connector 2
    har-flex®
    Female connector
    Different connector direction
  • Type of cable Copper cable (flat)
Version
  • Cable length 0.2 m
  • Number of cores 32
  • Core structure 32x AWG 30
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140245266
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

更多文件
Asset Administration Shell

顯示資訊

下載設定

顯示資訊

Catalogues & Brochures
HARTING Device Connectivity - Chapter 14
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較