Matching Products
Matching Products NEW
Combinables
1
Tools
4
Accessories
4
Artikelnummer: 17 05 133 1602
har-bus HM Mel., Typ B19, AFS 1, Tube
har-bus HM Mel., Typ B19, AFS 1, Tube

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Mannelijke connector
Indrukafsluiting
Nominale stroom: ‌1 A
Contacten: 133
Recht
Koperlegering
Edelmetaal over Ni Contact zijde, Ni aansluitzijde
Prestatieniveau: 1
Thermoplastisch hars, gevulde glasvezel
Beige
Notes
Compare
NEW
Derating tool
Free Sample
Artikelnummer: 17 05 133 1602
har-bus HM Mel., Typ B19, AFS 1, Tube
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
4
Accessories
4
Productdetails
Identification
  • Category Connectors
  • Series har-bus® HM
  • Identification Type AB19
  • Element Male connector
  • Description of the contact Straight
Version
  • Termination method Press-in termination
  • Connection type Motherboard to daughtercard
  • Number of contacts 133
  • Contact configuration T / R / R / R / R / R / T
  • Field of application
    CompactPCI Position P3
    VME Position J0
  • Pack contents Tube
Technical characteristics
  • Contact rows 7
  • Contact spacing (termination side) 2 mm
  • Contact spacing (mating side) 2 mm
  • Rated current ‌ 1 A
  • Data rate ≤ 2,500 Mbit/s
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 99.75 N
  • Withdrawal force ≥ 19.95 N
  • Performance level 1
  • Test voltage Ur.m.s. 0.75 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.4 mm
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) Beige
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 13
  • Net weight 12 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140121089
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

PCB Multi ECAD Data

Informatie weergeven

Downloaden

Informatie weergeven

Further Documents
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Catalogues & Brochures
HARTING Device Connectivity - Chapter 11
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare