myHARTING Login
Konfiguratorer
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Device side / Panel feed through
123
no data available
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
RJ45
09 48 858 5587 050
Artikel nummer: 09 48 858 5587 050
VB RJ45 LaR-VB RJ45 LaR FRNC yellow 5.0m
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Kabelinstallationer
Förinstallerad på båda sidor
Kopparkabel (rund)
Kablage 1:1, Flamsäker, Halogenfri
Kabellängd: 5 m
Notes
Compare
Artikel nummer: 09 48 858 5587 050
VB RJ45 LaR-VB RJ45 LaR FRNC yellow 5.0m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Device side / Panel feed through
123
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Part List
Part list details
Type of cable
4x2xAWG 26/7 S/FTP Cat.7 FRNC, yellow
Connector 1
VarioBoot RJ45 IP20Cat.6A8pol LaR black
Connector 2
VarioBoot RJ45 IP20Cat.6A8pol LaR black
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING VarioBoot RJ45
Preferred directions left/right
Connector 2
HARTING VarioBoot RJ45
Preferred directions left/right
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Flame retardant
Halogen-free
Version
Cable length
5 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-20 ... +60 °C unmoved
0 ... +60 °C moved
Degree of protection acc. to IEC 60529
IP20
Material properties
Material (cable)
FRNC (LSZH)
Colour (cable)
Yellow
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV 329)
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
ISO/IEC 11801
IEC 61156-6
IEC 60332-1 Flame retardancy
IEC 60754-2 Halogen freeness
IEC 60754-2 Non corrosive
IEC 61034 Low smoke
Commercial data
Packaging size
1
Net weight
210 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140250505
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF (Spanish_MX)
PDF (Tjeckiska)
PDF (Danska)
PDF (Engelska)
PDF (Franska)
PDF (Tyska)
PDF (Spanska)
PDF (Italienska)
PDF (Japanska)
PDF (Koreanska)
PDF (Nederländska)
PDF (Polska)
PDF (Svenska)
PDF (Portuguese_PT)
PDF (Turkiska)
PDF (Trad. kinesiska)
PDF (Kinesiska)
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
CGM
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Visa uppgifter
Dölja information
Download Settings
PDF (Engelska)
Ladda ner
Visa uppgifter
Dölja information
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Visa uppgifter
Dölja information
Download Settings
STEP
JT
Ladda ner
Visa uppgifter
Dölja information
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Instructions
Assembly instructions
Visa uppgifter
Dölja information
Download Settings
PDF
Ladda ner
Visa uppgifter
Dölja information
Specific information on the assembly and handling
Further Documents
Asset Administration Shell
Visa uppgifter
Dölja information
Download Settings
AAS
Ladda ner
Visa uppgifter
Dölja information
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare