Matching Products
Matching Products NEW
Successor Products
1
Device side / Panel feed through
4
Part number: 33 28 010 1002 003
T1 SPE IP20 1x2xAWG22/7 PUR 0,3m
T1 SPE IP20 1x2xAWG22/7 PUR 0,3m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 0.3 m
Notes
Compare
This product is not orderable anymore. You can use the successor 33280202002003.
Part number: 33 28 010 1002 003
T1 SPE IP20 1x2xAWG22/7 PUR 0,3m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Device side / Panel feed through
4
Product Details
標識
  • 類別 系統佈線
  • 系列 HARTING T1 Industrial
  • 原件 電纜組裝
  • 規格 兩端預接
  • 連接器1
    HARTING T1 Industrial
    一體成型
  • 連接器2
    HARTING T1 Industrial
    一體成型
  • 電纜類別 銅質電纜 (圓型)
  • 電纜介紹
    無鹵素
    防油
    阻燃
版本
  • 電纜長度 0.3 m
  • 蕊數 2
  • 蕊結構 1x 2x AWG 22/7
技術參數
  • 額定電流 ‌ 4 A
  • 額定電壓 ‌ 60 V DC
  • 傳輸特性 600 MHz 帶寬
  • 數據速率
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • 接觸電阻 ≤ 20 mΩ
  • 屏蔽電阻 ≤ 100 mΩ
  • 極限溫度
    -40 ... +80 °C 未移動
    -25 ... +80 °C 已移動
  • 插拔次數 ≥ 1,000
  • 防護等級符合IEC 60529 IP20
  • 測試電壓UDC
    1 kV (接頭-接頭)
    2.25 kV (接點-地)
材料特性
  • 材料(電纜) PUR (聚氨酯)
  • 顏色(電纜)
規格和認證
  • 規格
    IEC 63171-6
    IEEE 802.3bu (remote power supply over PoDL = Power over Data Line)
    IEEE 802.3cg (10BASE-T1)
    IEEE 802.3bw (100BASE-T1)
    IEEE 802.3bp (1000BASE-T1)
    IEC 60332-1-2 Flame retardancy
    EN 60811-404 Oil resistance
商業數據
  • 包裝尺寸 1
  • 原產國 拉脫維亞
  • 歐洲海關關稅號 85444290
  • GTIN 5713140798847
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare