Matching Products
Matching Products NOVO
Successor Products
1
Combinables
9
Accessories
5
Part Number: 09 18 506 5907
SEK-18 SV MA STD STRWW RLG 06P PLS4
SEK-18 SV MA STD STRWW RLG 06P PLS4

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conector macho
Terminação de enrolamento
Corrente Nominal: ‌1 A
Contatos: 6
Reto
Liga de cobre
Metal nobre sobre Ni Lado de conexão, Sn sobre Ni Lado da terminação
Nível de desempenho: NM 30 (S4)
Resina termoplástica (PBC)
Cinza
Notes
Compare
Load in configurator
This product is not orderable anymore. You can use the successor 09185066927.
Part Number: 09 18 506 5907
SEK-18 SV MA STD STRWW RLG 06P PLS4
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Successor Products
1
Combinables
9
Accessories
5
Detalhes do produto
Identification
  • Category Conectores
  • Series SEK Padrão
  • Element Conector macho
  • Description of the contact Reto
Version
  • Termination method Terminação de enrolamento
  • Connection type PCB ao cabo
  • Number of contacts 6
  • Termination length 15 mm
  • Locking type Com alavancas longas
Technical characteristics
  • Dimensions wire wrap post 0,6 x 0,6 mm
  • Contact rows 2
  • Contact spacing (termination side) 2,54 mm
  • Rated current ‌ 1 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Performance level NM 30 (S4)
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Resina termoplástica (PBC)
  • Colour (insert) Cinza
  • Material (contacts) Liga de cobre
  • Surface (contacts)
    Metal nobre sobre Ni Lado de conexão
    Sn sobre Ni Lado da terminação
  • Layer thickness ≥ 0,76 µm
  • Layer thickness ≥ 30 µinch
  • Material flammability class acc. to UL 94 V-0
  • RoHS conformidade
  • ELV status conformidade
  • China RoHS e
  • REACH Annex XVII substances Não contido
  • REACH ANNEX XIV substances Não contido
  • REACH SVHC substances Não contido
  • California Proposition 65 substances Sim
  • California Proposition 65 substances
    Fio
    Níquel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F3/I3
Commercial data
  • Packaging size 50
  • Net weight 9,2 g
  • Country of origin Suíça
  • European customs tariff number 85366990
  • GTIN 5713140025950
  • eCl@ss 27.460.201,00
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Further Documents
Fire Protection
Download Settings
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare