Matching Products
Matching Products NEW
Combinables
47
Tools
4
Accessories
9
Osanumero: 09 18 564 7804
SEK-18 SV FE TYPA ANS 64P PL3
SEK-18 SV FE TYPA ANS 64P PL3

Kuva on suuntaa antava, tarkista tuotteen kuvaus.

Properties Overview
Female connector, Closed end cover, Rated current: ‌2.5 A, Thermoplastic resin (PBT), Grey, Contacts: 64, Performance level: 3, Copper alloy, Sn over Ni, Termination side, Au over Ni, Mating side
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
Osanumero: 09 18 564 7804
SEK-18 SV FE TYPA ANS 64P PL3
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
47
Tools
4
Accessories
9
tuotteen yksityiskohdat
Identification
  • Category Connectors
  • Series SEK
  • Element Female connector
  • Specification Closed end cover
Version
  • Termination method IDC insulation displacement termination
  • Connection type PCB to cable
  • Number of contacts 64
  • Details
    for IDC flat cable 1.27 mm (0.050ʺ) pitch
    AWG 28/7 - AWG 26/7
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 1.27 mm
  • Rated current ‌ 2.5 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 192 N
  • Withdrawal force ≤ 192 N
  • Performance level
    3
    acc. to IEC 60603-13
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F3/I3
Commercial data
  • Packaging size 50
  • Net weight 10.2 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140210752
  • eCl@ss 27460202 PCB connector (conductor connection)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Näytä tiedot

Download Settings

Näytä tiedot

Type Sheet

Näytä tiedot

Download Settings

Näytä tiedot

Product Declaration

Näytä tiedot

Download Settings

Näytä tiedot

Engineering Data
3D CAD Data

Näytä tiedot

Download Settings

Näytä tiedot

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Näytä tiedot

Download Settings

Näytä tiedot

Catalogues & Brochures
HARTING Device Connectivity - Chapter 08
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare