Matching Products
Matching Products NUEVO
Device side / Panel feed through
167
Número de parte: 09 47 474 7020
RJI cable 4x2xAWG26/7 CAT5e PUR, 9.0m
RJI cable 4x2xAWG26/7 CAT5e PUR, 9.0m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Conjuntos de cable
Preensamblado por ambos lados
Cable de cobre (redondo)
Sin halógenos, Resistente al aceite
Longitud de cable: 9 m
Notes
Compare
Número de parte: 09 47 474 7020
RJI cable 4x2xAWG26/7 CAT5e PUR, 9.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Блочная часть / Проход через панель
167
Detalles del producto
Part List
  • Part list details
    Tipo di cavo
    Connettore 1
    Connettore 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING RJ Industrial®
  • Connector 2 HARTING RJ Industrial®
  • Type of cable Copper cable (round)
  • Description of the cable
    Halogen-free
    Oil resistant
Version
  • Cable length 9 m
  • Number of cores 8
  • Core structure 4x 2 Twisted Pair
Technical characteristics
  • Transmission characteristics Kat. 5e Třída D do 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2,5 Gbit/s
  • Limiting temperature
    -30 ... +75 °C Bez pohybu
    -5 ... +50 °C v pohybu
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (cable) PUR (polyuretan)
  • Colour (cable) Žlutá
  • RoHS V souladu s předpisy
  • ELV status konform
  • China RoHS e
  • REACH Annex XVII substances nicht enthalten
  • REACH ANNEX XIV substances nicht enthalten
  • REACH SVHC substances ja
  • REACH SVHC substances 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV 329)
  • California Proposition 65 substances nicht enthalten
Specifications and approvals
  • Specifications
    ISO/IEC 11801
    ISO/IEC 11801-3:2017
    IEC 61935-2
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 0.5 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140254152
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
Documentation
Type Sheet

Mostrar información

Download Settings

Mostrar información

Product Declaration

Mostrar información

Download Settings

Mostrar información

Engineering Data
3D CAD Data

Mostrar información

Download Settings

Mostrar información

Further Documents
Asset Administration Shell

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare