Matching Products
Matching Products NEW
設備端 / 面板饋通
167
Varenummer: 09 47 474 7009
RJI cable 4x2xAWG26/7 CAT5e PUR, 1.0m
RJI cable 4x2xAWG26/7 CAT5e PUR, 1.0m

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Halogen-free, Oil resistant, Cable length: 1 m
Notes
Compare
Varenummer: 09 47 474 7009
RJI cable 4x2xAWG26/7 CAT5e PUR, 1.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
设备端 / 面板馈通
167
produkt detaljer
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING RJ Industrial®
  • Connector 2 HARTING RJ Industrial®
  • Type of cable Copper cable (round)
  • Description of the cable
    Halogen-free
    Oil resistant
Version
  • Cable length 1 m
  • Number of cores 8
  • Core structure 4x 2 Twisted Pair
Technical characteristics
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
  • Limiting temperature
    -30 ... +75 °C unmoved
    -5 ... +50 °C moved
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Yellow
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV 329)
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    ISO/IEC 11801
    ISO/IEC 11801-3:2017
    IEC 61935-2
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 55.39 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140066205
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
Documentation
Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Further Documents
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare