myHARTING Login
Konfiguraattorit
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Accessories
6
Device side / Panel feed through
167
no data available
eShop
Csatlakozóval szerelt kábelek és kábelek dobon
Data
...
Hálózat Rendszer kábelezés
RJ45
09 48 686 8007 020
Osanumero: 09 48 686 8007 020
RJI SERCOS III Cable PUR Cat.5 4p 2,0m
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
Notes
Compare
Osanumero: 09 48 686 8007 020
RJI SERCOS III Cable PUR Cat.5 4p 2,0m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Accessories
6
Device side / Panel feed through
167
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Part List
Part list details
Kábeltípus
HAR SERCOS Typ C 4xAWG22/7 PUR Trail.
1. csatlakozó
DualBoot RJ45 IP20 Cat. 5, 4pol. overm
2. csatlakozó
DualBoot RJ45 IP20 Cat. 5, 4pol. overm
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
Connector 2
HARTING DualBoot RJ45
Type of cable
Copper cable (round)
Version
Cable length
2 m
Number of cores
4
Core structure
4x AWG 22/7
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-40 ... +70 °C unmoved
-25 ... +60 °C moved
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Red
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
Specifications and approvals
UL / CSA
Неоконцованный кабель аттестация UL 600 В
Commercial data
Packaging size
1
Net weight
145.5 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140253292
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609
Downloads
Download Package
Documentation
Type Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF
CGM
DXF
Lataa
Näytä tiedot
Piilota tiedot
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Englanti)
Lataa
Näytä tiedot
Piilota tiedot
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näytä tiedot
Piilota tiedot
Download Settings
STEP
JT
Lataa
Näytä tiedot
Piilota tiedot
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Further Documents
Asset Administration Shell
Näytä tiedot
Piilota tiedot
Download Settings
AAS
Lataa
Näytä tiedot
Piilota tiedot
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare