配套产品
配套产品
Accessories
6
Device side / Panel feed through
167
型号: 09 48 686 8001 080
RJI PROFINET cable PVC 4p; Cat. 5; 8.0m
RJI PROFINET cable PVC 4p; Cat. 5; 8.0m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
铜质电缆 (圆型)
直式
电缆长度: 8 m
注释
比较
型号: 09 48 686 8001 080
RJI PROFINET cable PVC 4p; Cat. 5; 8.0m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Accessories
6
Device side / Panel feed through
167
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
  • Description of the cable Straight
Version
  • Cable length 8 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -25 ... +60 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Green
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications UN/ECE-R 118 fire protection for rolling stock
  • UL / CSA
    UL 1863 DUXR.E470046
    Raw cable UL rating 600 V
  • PROFINET Yes
Commercial data
  • Packaging size 10
  • Net weight 539.5 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140392335
  • eCl@ss 27060308 Patch cord copper (data cable)
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较