myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Accessories
6
Device side / Panel feed through
167
no data available
eShop
Device connectivity
Cable connectors and cable assemblies
...
Data connectors
Industrial Ethernet
09 48 686 8001 002
Osa number: 09 48 686 8001 002
RJI PROFINET cable PVC 4p; Cat. 5; 0,2m
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Straight
Cable length: 0.2 m
Notes
Compare
Osa number: 09 48 686 8001 002
RJI PROFINET cable PVC 4p; Cat. 5; 0,2m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Accessories
6
Device side / Panel feed through
167
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Part List
Part list details
Type of cable
HAR PROFINET Typ B 4xAWG22/7 PVC
Connector 1
DualBoot RJ45 IP20 Cat. 5, 4pol. overm
Connector 2
DualBoot RJ45 IP20 Cat. 5, 4pol. overm
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
Connector 2
HARTING DualBoot RJ45
Type of cable
Copper cable (round)
Description of the cable
Straight
Version
Cable length
0.2 m
Number of cores
4
Core structure
4x AWG 22/7
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-25 ... +60 °C
Material properties
Material (cable)
PVC
Colour (cable)
绿色
Specifications and approvals
Specifications
UN/ECE-R 118 轨道车辆防火
UL / CSA
UL 1863 DUXR.E470046
未加工电缆 UL 评级 600 V
PROFINET
是
Commercial data
Packaging size
1
Net weight
27 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140392267
eCl@ss
27060308 Patch cord copper (data cable)
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (Tšehhi)
PDF (Spanish_MX)
PDF (Saksa)
PDF (Hispaania)
PDF (Inglise)
PDF (Taani)
PDF (Itaalia)
PDF (Korea)
PDF (Hollandi)
PDF (Jaapani)
PDF (Prantsuse)
PDF (Rootsi)
PDF (Türgi)
PDF (Hiina)
PDF (Hiina (trad.))
PDF (Poola)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare