myHARTING Login
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下載產品目錄
下載產品資料ePLAN
下載產品資料Zuken E3系列
HARTING YouTube頻道
Product Data Manager (only eng.)
Repairservice
加到喜好清單
從願望清單中刪除
配套產品
配套產品
新
Accessories
6
設備端 / 面板饋通
167
沒有可用數據
eShop
Device connectivity
Cable connectors and cable assemblies
...
Data connectors
Industrial Ethernet
09 48 686 8001 025
零件號: 09 48 686 8001 025
RJI PROFINET Kabel PVC 4p; Cat. 5; 2.5m
圖片僅作參考,請參閱產品說明。
屬性概述
電纜組裝
兩端預接
銅質電纜 (圓型)
直式
電纜長度: 2.5 m
注解
比較
零件號: 09 48 686 8001 025
RJI PROFINET Kabel PVC 4p; Cat. 5; 2.5m
注解
比較
All functionalities, price and availability after
sign in
.
加到喜好清單
從願望清單中刪除
經銷商
電郵查詢
配套產品
新
Accessories
6
Device side / Panel feed through
167
沒有可用數據
Overview
產品詳情
下載
Knowledge
經銷商
產品詳情
下載
Knowledge
經銷商
產品詳情
Part List
Part list details
Type of cable
HAR PROFINET Typ B 4xAWG22/7 PVC
Connector 1
DualBoot RJ45 IP20 Cat. 5, 4pol. overm
Connector 2
DualBoot RJ45 IP20 Cat. 5, 4pol. overm
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
Connector 2
HARTING DualBoot RJ45
Type of cable
Copper cable (round)
Description of the cable
Straight
Version
Cable length
2.5 m
Number of cores
4
Core structure
4x AWG 22/7
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-25 ... +60 °C
Material properties
Material (cable)
PVC
Colour (cable)
Green
Specifications and approvals
Specifications
UN/ECE-R 118 fire protection for rolling stock
UL / CSA
UL 1863 DUXR.E470046
Raw cable UL rating 600 V
PROFINET
Yes
Commercial data
Packaging size
1
Net weight
185 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140883420
eCl@ss
27060308 Patch cord copper (data cable)
下載
資料規格下載
文檔
數據表
顯示資訊
隱藏訊息
下載設定
PDF (Spanish_MX)
PDF (丹麥文)
PDF (德文)
PDF (捷克文)
PDF (英文)
PDF (Portuguese_PT)
PDF (法文)
PDF (西班牙文)
PDF (義大利文)
PDF (荷蘭文)
PDF (韓文)
PDF (波蘭文)
PDF (日文)
PDF (土耳其文)
PDF (瑞典文)
PDF (繁體中文)
PDF (簡體中文)
下載
顯示資訊
隱藏訊息
PDF 格式的數據表描述了產品的一般和技術特性,列出了應用的標準和認證,並用作文檔。
類型表
顯示資訊
隱藏訊息
下載設定
PDF
CGM
DXF
下載
顯示資訊
隱藏訊息
類型表是產品的二維圖形。它提供 PDF、CMG 和 DXF 文件格式。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
關閉
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比較