Matching Products
Matching Products NEW
Artikelnummer: 09 47 030 4045
RJI IP20/ 90° gew.90+270° 22/7;0,5m;flex
RJI IP20/ 90° gew.90+270° 22/7;0,5m;flex

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Kabelmodules
Voorgemonteerd aan beide kanten
Koperkabel (rond)
Kabellengte: 0.5 m
Notes
Compare
Artikelnummer: 09 47 030 4045
RJI IP20/ 90° gew.90+270° 22/7;0,5m;flex
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Productdetails
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    RJ45 Connector
    Angled Top
  • Connector 2
    RJ45 Connector
    Angled Bottom
  • Type of cable Copper cable (round)
Version
  • Cable length 0.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -40 ... +70 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 78 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140269538
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentation
Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Further Documents
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare