myHARTING Login
配置器
Products
Products
Conectores industriais / Han
®
Conectores circulares
Device connectivity
Switches de Ethernet industrial
Interfaces do operador
Equipamento de carregamento para eletromobilidade
工具
定製化解決方案
電纜組件和散裝電纜
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下載產品目錄
下載產品資料ePLAN
下載產品資料Zuken E3系列
HARTING YouTube頻道
Product Data Manager (only eng.)
Repairservice
加到喜好清單
從願望清單中刪除
配套產品
配套產品
新
Accessories
6
Device side / Panel feed through
167
沒有可用數據
eShop
Conjuntos e lances de cabos
Data
...
Rede Sistema de cabos
RJ45
09 48 474 7757 028
零件號: 09 48 474 7757 028
RJI DB Cat6a Cable Assembly PVC 2,8m
圖片僅作參考,請參閱產品說明。
屬性概述
電纜組裝
兩端預接
銅質電纜 (圓型)
電纜長度: 2.8 m
注解
比較
零件號: 09 48 474 7757 028
RJI DB Cat6a Cable Assembly PVC 2,8m
注解
比較
All functionalities, price and availability after
sign in
.
加到喜好清單
從願望清單中刪除
經銷商
電郵查詢
配套產品
新
Accessories
6
Device side / Panel feed through
167
沒有可用數據
Overview
產品詳情
下載
Knowledge
經銷商
產品詳情
下載
Knowledge
經銷商
產品詳情
Part List
Part list details
Type of cable
HARTING IE Cat.6A 4x2xAWG26/7 PVC yellow
Connector 1
DualBoot RJ45 IP20Cat.6A8poloverm yellow
Connector 2
DualBoot RJ45 IP20Cat.6A8poloverm yellow
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
Connector 2
HARTING DualBoot RJ45
Type of cable
Copper cable (round)
Version
Cable length
2.8 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-20 ... +80 °C unmoved
-20 ... +80 °C moved
Material properties
Material (cable)
PVC
Colour (cable)
Yellow
Specifications and approvals
Specifications
UN/ECE-R 118 fire protection for rolling stock
UL / CSA
UL 1863 DUXR.E470046
Raw cable UL rating 30 V
Commercial data
Packaging size
1
Net weight
150 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140883963
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609
下載
資料規格下載
文檔
類型表
顯示資訊
隱藏訊息
下載設定
PDF
CGM
DXF
下載
顯示資訊
隱藏訊息
類型表是產品的二維圖形。它提供 PDF、CMG 和 DXF 文件格式。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
關閉
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比較