myHARTING Login
コンフィギュレータ
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
カタログのダウンロード
製品データePLANをダウンロード
製品データZuken E3シリーズをダウンロード
HARTING YouTubeチャンネル
Product Data Manager (only eng.)
Repairservice
要望リストへ追加
ウィッシュリストから削除
Matching Products
Matching Products
NEW
Accessories
6
Device side / Panel feed through
172
該当データなし
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
RJ45
09 48 474 7757 170
部品番号: 09 48 474 7757 170
RJI DB Cat6a Cable Assembly PVC 17m
画像は一例です。製品詳細を参照ください。
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 17 m
ノート
Compare
部品番号: 09 48 474 7757 170
RJI DB Cat6a Cable Assembly PVC 17m
ノート
Compare
All functionalities, price and availability after
sign in
.
要望リストへ追加
ウィッシュリストから削除
Distributors
E-Mail Inquiry
Matching Products
NEW
Accessories
6
Device side / Panel feed through
172
該当データなし
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
製品詳細
Part List
Part list details
Type of cable
HARTING IE Cat.6A 4x2xAWG26/7 PVC yellow
Connector 1
DualBoot RJ45 IP20Cat.6A8poloverm yellow
Connector 2
DualBoot RJ45 IP20Cat.6A8poloverm yellow
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
Connector 2
HARTING DualBoot RJ45
Type of cable
Copper cable (round)
Version
Cable length
17 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-20 ... +80 °C unmoved
-20 ... +80 °C moved
Material properties
Material (cable)
PVC
Colour (cable)
Yellow
Specifications and approvals
Specifications
UN/ECE-R 118 fire protection for rolling stock
UL / CSA
UL 1863 DUXR.E470046
Raw cable UL rating 30 V
Commercial data
Packaging size
1
Country of origin
Latvia
European customs tariff number
85366990
GTIN
5713140883802
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609
Downloads
コネクタパッケージ
Documentation
Type Sheet
情報を表示
情報を非表示
Download Settings
PDF
CGM
DXF
ダウンロード
情報を表示
情報を非表示
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
閉じる
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare