myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Device connectivity
Cable connectors and cable assemblies
...
Data connectors
Industrial Ethernet
09 48 636 3751 015
Osa number: 09 48 636 3751 015
RJI 10G AWG24 EtherRail Cat7 1,5m
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Notes
Compare
Osa number: 09 48 636 3751 015
RJI 10G AWG24 EtherRail Cat7 1,5m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Part List
Part list details
Type of cable
Ha-Vis EtherRail 4x2xAWG24/7 CAT7
Connector 1
RJI 10G RJ45 plug Cat6, 8p IDC straight
Connector 2
RJI 10G RJ45 plug Cat6, 8p IDC straight
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING RJ Industrial
®
Connector 2
HARTING RJ Industrial
®
Type of cable
Copper cable (round)
Version
Cable length
1.5 m
Number of cores
8
Core structure
4x 2x AWG 24/7
Number of contacts
8
Technical characteristics
Transmission characteristics
Cat. 7 Class F up to 600 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-20 ... +70 °C
Cable diameter
8.1 mm ± 0.3 mm
Minimum bending radius
5x Cable diameter (singular bending)
6x Cable diameter (repeated bending)
Material properties
Material (cable)
Polyolefin copolymer electron beam crosslinked Comp 752
Colour (cable)
Black
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
EN 45545-2 Fire protection on railway vehicles
EN 50264-1 Fire protection on railway vehicles
EN 50306-1 Fire protection on railway vehicles
NFPA 130 Fire protection on railway vehicles
UN/ECE-R 118 fire protection for rolling stock
EN 50306-4 Resistance to ozone
EN 60811-504 High low temperature resistance
EN 60811-404 High oil resistance
EN 60811-404 High fuel resistance
EN 60811-404 Alkali resistance
EN 60811-404 Acid resistance
DIN 51900 Low fire load
EN 50618 UV resistant
PROFINET
Yes
Commercial data
Packaging size
1
Net weight
71.8 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140391826
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Spanish_MX)
PDF (Portuguese_PT)
PDF (Taani)
PDF (Tšehhi)
PDF (Saksa)
PDF (Hispaania)
PDF (Prantsuse)
PDF (Inglise)
PDF (Itaalia)
PDF (Jaapani)
PDF (Korea)
PDF (Ungari)
PDF (Hollandi)
PDF (Rumeenia)
PDF (Vene)
PDF (Poola)
PDF (Rootsi)
PDF (Hiina (trad.))
PDF (Türgi)
PDF (Hiina)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Instructions
Assembly instructions
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
Specific information on the assembly and handling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare