Matching Products
Matching Products NEW
Part number: 20 91 421 1001
RFID Box EU (RF500p, 2050BT-A, 2120-24)
RFID Box EU (RF500p, 2050BT-A, 2120-24)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Box
RF-R500-p
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 91 421 1001
RFID Box EU (RF500p, 2050BT-A, 2120-24)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Element Box
  • Specification RF-R500-p
Technical characteristics
  • Limiting temperature -25 ... +50 °C
  • Storage temperature -25 ... +50 °C
  • Relative humidity 5 ... 95 %
  • Degree of protection acc. to IEC 60529 IP65
  • Frequency 865 ... 870 MHz
Specifications and approvals
  • Specifications
    IEC 60068-2-6
    IEC 60068-2-27
Commercial data
  • Packaging size 1
  • Net weight 22,000 g
  • Country of origin Germany
  • European customs tariff number 90309000
  • GTIN 5713140446885
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare