Matching Products
Matching Products NEW
Part number: 33 50 700 0609 030
PPPower L Aida s.e.5G1,5mm² PVC 3.0m
PPPower L Aida s.e.5G1,5mm² PVC 3.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Wiring 1:1
Cable length: 3 m
Notes
Compare
Part number: 33 50 700 0609 030
PPPower L Aida s.e.5G1,5mm² PVC 3.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series Han® PushPull (V14)
  • Identification Power L
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Type of cable Copper cable (round)
  • Description of the cable Wiring 1:1
Version
  • Cable length 3 m
  • Number of cores 5
  • Core structure 5x 1.5 mm²
  • Termination method Spring clamp termination
  • Shielding Unshielded
  • Number of contacts 5
  • Locking type PushPull
Technical characteristics
  • Rated current ‌ 16 A
  • Rated voltage ‌ 24 V
  • Limiting temperature
    -40 ... +70 °C unmoved
    -15 ... +70 °C moved
    -5 ... +70 °C drag chain
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Minimum bending radius
    4x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
    15x Cable diameter (repeated bending with forced guidance)
  • Drag chain compatible Yes
  • Vibration resistance 10-150 Hz, 5 g, 0.35 mm, 10 sweep cycles acc. to IEC 61373 Category 1 Class B
  • Shock resistance 30 g / 11 ms, 3 shocks / axis and direction
Material properties
  • Material (cable) PVC
  • Colour (cable) RAL 7001 (silver-grey)
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications
    IEC 60332-1-2 Flame retardancy
    EN 50290-2-22
    IEC/PAS 61076-3-126
Commercial data
  • Packaging size 1
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140502475
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Manual
Download Settings
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare