United States (Suomi)
myHARTING Login
Konfiguraattorit
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Operator interfaces
Interface connectors
Circular connectors
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
United States (Suomi)
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
System cabling
...
Power
HARTING PushPull Power Copper cable
33 50 707 0609 010
Osanumero: 33 50 707 0609 010
PPPower L Aida d.e.5G1,5mm² PVC 1.0m
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 1 m
Notes
Compare
Osanumero: 33 50 707 0609 010
PPPower L Aida d.e.5G1,5mm² PVC 1.0m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Distributors
Product Details
Downloads
Distributors
tuotteen yksityiskohdat
Part List
Part list details
Type of cable
Classic 110 5G 1,5qmm
Connector 1
Han PP Power L metal plug var cod 6-10mm
Connector 2
Han PP Power L metal plug var cod 6-10mm
Identification
Category
System cabling
Series
Han
®
PushPull (V14)
Identification
Power L
Element
Cable assemblies
Specification
Pre-assembled on both sides
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Version
Cable length
1 m
Number of cores
5
Core structure
5x 1.5 mm²
Termination method
Spring clamp termination
Shielding
Unshielded
Number of contacts
5
Locking type
PushPull
Technical characteristics
Rated current
16 A
Rated voltage
24 V
24 V
Limiting temperature
-40 ... +70 °C unmoved
-15 ... +70 °C moved
-5 ... +70 °C drag chain
Degree of protection acc. to IEC 60529
IP65
IP67
Minimum bending radius
4x Cable diameter (singular bending)
10x Cable diameter (repeated bending)
15x Cable diameter (repeated bending with forced guidance)
Drag chain compatible
Yes
Vibration resistance
10-150 Hz, 5 g, 0.35 mm, 10 sweep cycles acc. to IEC 61373 Category 1 Class B
Shock resistance
30 g / 11 ms, 3 shocks / axis and direction
Material properties
Material (cable)
PVC
Colour (cable)
RAL 7001 (silver-grey)
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
Specifications
IEC 60332-1-2 Flame retardancy
EN 50290-2-22
IEC/PAS 61076-3-126
Commercial data
Packaging size
1
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140502512
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Tanska)
PDF (Tšekki)
PDF (Englanti)
PDF (Ranska)
PDF (Saksa)
PDF (Italia)
PDF (Unkari)
PDF (Espanja)
PDF (Japani)
PDF (Korea)
PDF (Hollanti)
PDF (Puola)
PDF (Venäjä)
PDF (Ruotsi)
PDF (Romania)
PDF (Turkki)
PDF (Perint. kiina)
PDF (Kiina)
PDF
CGM
DXF
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Product Declaration
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Englanti)
Lataa
Näytä tiedot
Piilota tiedot
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näytä tiedot
Piilota tiedot
Download Settings
STEP
JT
Lataa
Näytä tiedot
Piilota tiedot
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Instructions
Assembly instructions
Näytä tiedot
Piilota tiedot
Download Settings
PDF
Lataa
Näytä tiedot
Piilota tiedot
Specific information on the assembly and handling
Further Documents
Asset Administration Shell
Näytä tiedot
Piilota tiedot
Download Settings
AAS
Lataa
Näytä tiedot
Piilota tiedot
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare
HARTING eChat