myHARTING Login
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下載產品目錄
下載產品資料ePLAN
下載產品資料Zuken E3系列
HARTING YouTube頻道
Product Data Manager (only eng.)
Repairservice
加到喜好清單
從願望清單中刪除
配套產品
配套產品
新
Combinables
9
Accessories
10
沒有可用數據
eShop
...
Series
HARTING PushPull
09 46 145 4510
零件號: 09 46 145 4510
PP-V4-CC-P-48V/12A-4p-QL-P-2,5mm²
圖片僅作參考,請參閱產品說明。
屬性概述
Connectors
Connector sets
Han-Quick Lock
®
termination
Rated current: 12 A
Contacts: 4
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
注解
比較
該產品可應要求提供。
請聯繫您當地的經銷合作夥伴。
零件號: 09 46 145 4510
PP-V4-CC-P-48V/12A-4p-QL-P-2,5mm²
注解
比較
All functionalities, price and availability after
sign in
.
加到喜好清單
從願望清單中刪除
經銷商
電郵查詢
配套產品
新
Combinables
9
Accessories
10
沒有可用數據
Overview
產品詳情
下載
Knowledge
經銷商
產品詳情
下載
Knowledge
經銷商
產品詳情
Identification
Category
Connectors
Series
HARTING PushPull (V4)
Identification
Power
Element
Connector sets
Version
Termination method
Han-Quick Lock
®
termination
Shielding
Unshielded
Number of contacts
4
Locking type
PushPull
Pack contents
Han-Quick Lock
®
male contacts
Insert
Hoods / Housings
Cable gland
Technical characteristics
Conductor cross-section
1.5 ... 2.5 mm² Stranded
Wire outer diameter
≤ 3.4 mm
Rated current
12 A
Rated voltage
48 V
Rated impulse voltage
1.5 kV
Pollution degree
3
Tightening torque
1.3 ... 1.5 Nm
Limiting temperature
-40 ... +70 °C
Mating cycles
≥ 750
Degree of protection acc. to IEC 60529
IP65
IP67
Cable diameter
4.5 ... 10 mm
Material properties
Material (hood/housing)
Thermoplastic
Colour (hood/housing)
Black
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 61076-3-106 Variant 4 (V4)
EN 45545-2
IEC 60529
Approvals
DNV GL
Commercial data
Packaging size
1
Country of origin
Romania
European customs tariff number
85366990
eCl@ss
27440114 Rectangular connector (for field assembly)
ETIM
EC002636
UNSPSC 24.0
39121408
下載
資料規格下載
文檔
數據表
顯示資訊
隱藏訊息
下載設定
PDF (Czech)
PDF (French)
PDF (Italian)
PDF (Japanese)
PDF (Korean)
PDF (Danish)
PDF (English)
PDF (Spanish)
PDF (Hungarian)
PDF (German)
PDF (Dutch)
PDF (Romanian)
PDF (Swedish)
PDF (Chinese trad.)
PDF (Russian)
PDF (Brazilian Portuguese)
PDF (Polish)
PDF (Spanish)
PDF (Chinese)
PDF (Turkish)
下載
顯示資訊
隱藏訊息
PDF 格式的數據表描述了產品的一般和技術特性,列出了應用的標準和認證,並用作文檔。
類型表
顯示資訊
隱藏訊息
下載設定
PDF
下載
顯示資訊
隱藏訊息
類型表是產品的二維圖形。它提供 PDF、CMG 和 DXF 文件格式。
Instructions
組裝說明
顯示資訊
隱藏訊息
下載設定
PDF
下載
顯示資訊
隱藏訊息
有關組裝和處理的具體信息
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
關閉
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比較