myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
5
Device side / Panel feed through
2
no data available
eShop
...
製品シリーズ
HARTING PushPull
97 00 000 2592
Osa number: 97 00 000 2592
PP-V4-CA-USB3A/USBC-PP/IP20-P-P-STR-0.5
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Notes
Compare
Osa number: 97 00 000 2592
PP-V4-CA-USB3A/USBC-PP/IP20-P-P-STR-0.5
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
5
Device side / Panel feed through
2
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
System cabling
Series
HARTING PushPull (V4)
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING PushPull (V4) USB 3.0
Type A
Connector 2
IP20 USB-C
Type of cable
Copper cable (round)
Version
Cable length
0.5 m
Number of cores
8
Core structure
4x AWG 26/7
2x AWG 28/7
2x AWG 22/7
Shielding
Shielded
Technical characteristics
Rated current
1.5 A
Rated voltage
30 V DC
Data rate
5 Gbit/s
Limiting temperature
-40 ... +80 °C
Mating cycles
≥ 750
Degree of protection acc. to IEC 60529
IP65
IP67
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Material (contacts)
Copper alloy
Surface (contacts)
Sn over Ni Termination side
Au over Ni Mating side
Material (cable)
PVC
Colour (cable)
Black
Material (overmoulding)
Polyamide (PA)
Colour (overmoulding)
Black
Material flammability class acc. to UL 94
V-0
Specifications and approvals
Specifications
IEC 61076-3-106 Variant 4 (V4)
Commercial data
Packaging size
1
Country of origin
Malaysia
European customs tariff number
85444290
eCl@ss
27060390 Ready-made data cable (unspecified)
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (German)
PDF (English)
PDF (Chinese trad.)
PDF (Romanian)
PDF (Turkish)
PDF (Chinese)
PDF (Danish)
PDF (Swedish)
PDF (Czech)
PDF (French)
PDF (Hungarian)
PDF (Russian)
PDF (Polish)
PDF (Japanese)
PDF (Korean)
PDF (Dutch)
PDF (Brazilian Portuguese)
PDF (Spanish)
PDF (Spanish)
PDF (Italian)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare