Matching Products
Matching Products NUEVO
Combinables
8
Device side / Panel feed through
6
Número de parte: 09 45 445 4902
PP-V4-CA-USB2A/USB2B-PP/PP-P-P-STR-1.5
PP-V4-CA-USB2A/USB2B-PP/PP-P-P-STR-1.5

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Conjuntos de cable
Preensamblado por ambos lados
Cable de cobre (redondo)
Longitud de cable: 1.5 m
Notes
Compare
Número de parte: 09 45 445 4902
PP-V4-CA-USB2A/USB2B-PP/PP-P-P-STR-1.5
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Combinables
8
Device side / Panel feed through
6
Detalles del producto
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING PushPull (V4) USB 2.0
    Type A
  • Connector 2
    HARTING PushPull (V4) USB 2.0
    Type B
  • Type of cable Copper cable (round)
Version
  • Cable length 1.5 m
  • Number of cores 4
  • Core structure
    2x AWG 26/7
    2x AWG 24/11
  • Shielding Shielded
Technical characteristics
  • Rated current ‌ 1,5 A
  • Rated voltage ‌ 30 V DC
  • Data rate ‌ 480 Mbit/s
  • Insulation resistance > 1.6 x 106 Ω
  • Contact resistance ≤ 30 mΩ
  • Limiting temperature -40 ... +85 °C
  • Insertion force ≤ 35 N
  • Withdrawal force ≥ 15 N
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 4,9 mm
  • Test voltage Ur.m.s.
    0,5 kV (contacto-contacto)
    0,5 kV (contacto-tierra)
  • Impedance ‌90 Ω ±15 %
Material properties
  • Material (insert) Polímero de cristal líquido (LCP)
  • Material (contacts) Aleación de cobre
  • Surface (contacts)
    Sn sobre Ni Lado de terminación
    Au sobre Ni Lado de acoplamiento
  • Material (cable) PVC
  • Colour (cable) Negro
  • Material flammability class acc. to UL 94 V-0
  • RoHS conforme
  • ELV status conforme
  • China RoHS e
  • REACH Annex XVII substances No incluido
  • REACH ANNEX XIV substances No incluido
  • REACH SVHC substances No incluido
  • California Proposition 65 substances No incluido
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 100 g
  • Country of origin Malaysia
  • European customs tariff number 85444290
  • GTIN 5713140262669
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Product Declaration

Mostrar información

Download Settings

Mostrar información

Engineering Data
3D CAD Data

Mostrar información

Download Settings

Mostrar información

Further Documents
Asset Administration Shell

Mostrar información

Download Settings

Mostrar información

Catalogues & Brochures
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare