This product is available upon request. Please contact your local HARTING subsidiary.
MPP ix Type A 4x2xAWG26 Cat6A PVC 2,0m

Image is for illustration purposes only. Please refer to product description.

MPP ix Type A 4x2xAWG26 Cat6A PVC 2,0m

Copper cable, (round), Pre-assembled on both sides, Cable length: 2 m

Part number:  33 48 343 4805 020

  • Category System cabling
  • Series HARTING Mini PushPull
  • Identification ix Industrial®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING Mini PushPull
    ix Industrial® Type A
    Overmoulded
  • Connector 2
    HARTING Mini PushPull
    ix Industrial® Type A
    Overmoulded
  • Type of cable Copper cable (round)
  • Cable length 2 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Limiting temperature
    -20 ... +80 °C unmoved
    -20 ... +80 °C moved
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Material (cable) PVC
  • Colour (cable) Yellow
  • Specifications IEC 61076-3-124
  • Packaging size 1
  • eCl@ss 27060390 Ready-made data cable (unspecified)

Topics & Trends