配套產品
配套產品
零件號: 33 48 343 4804 007
MPP ix Type A 4x2xAWG26 Cat6A PUR 0,7m
MPP ix Type A 4x2xAWG26 Cat6A PUR 0,7m

圖片僅作參考,請參閱產品說明。

屬性概述
電纜組裝
兩端預接
銅質電纜 (圓型)
電纜長度: 0.7 m
注解
比較
零件號: 33 48 343 4804 007
MPP ix Type A 4x2xAWG26 Cat6A PUR 0,7m
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
產品詳情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series HARTING Mini PushPull
  • Identification HARTING ix Industrial®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING Mini PushPull
    HARTING ix Industrial® Type A
    Overmoulded
  • Connector 2
    HARTING Mini PushPull
    HARTING ix Industrial® Type A
    Overmoulded
  • Type of cable Copper cable (round)
Version
  • Cable length 0.7 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Termination method IDC insulation displacement termination
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -40 ... +80 °C unmoved
    -40 ... +80 °C moved
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Yellow
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-124
Commercial data
  • Packaging size 1
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140260573
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
文檔
類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

2D/3D 多方面的 CAD 數據

顯示資訊

下載設定

顯示資訊

Zuken E³.系列 (2019+)

顯示資訊

下載

顯示資訊

更多文件
Asset Administration Shell

顯示資訊

下載設定

顯示資訊

Catalogues & Brochures
HARTING News 2020
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較