myHARTING Login
Konfiguratory
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Pobieranie katalogów
Pobierz dane ePLAN
Pobierz dane Zuken E3series
HARTING na YouTube
Product Data Manager (only eng.)
Repairservice
Dodaj do listy życzeń
Usunięcie z listy życzeń
Matching Products
Matching Products
NEW
Device side / Panel feed through
129
Dane niedostępne
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
RJ45
33 48 344 7806 004
Numer Katalogowy: 33 48 344 7806 004
MPP ix TpA -RJ45 IP20 Cat6A PVC out 0,4m
Obraz tylko poglądowy. Szczegóły w opisie produktu.
Properties Overview
Wiązki kablowe
Wstępne zmontowany na obu stronach
Przewód miedziany (okrągłe)
Długość kabla: 0.4 m
Notatki
Compare
Numer Katalogowy: 33 48 344 7806 004
MPP ix TpA -RJ45 IP20 Cat6A PVC out 0,4m
Notatki
Compare
All functionalities, price and availability after
sign in
.
Dodaj do listy życzeń
Usunięcie z listy życzeń
Distributors
E-Mail Inquiry
Matching Products
NEW
Device side / Panel feed through
129
Dane niedostępne
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Szczegóły Produktu
Part List
Part list details
Type of cable
HARTING outd. Cat6A 4x2xAWG26/7 PVC bk
Connector 1
HARTING MPP ix Type A overmolded
Connector 2
DualBoot RJ45 IP20Cat.6A8poloverm yellow
Identification
Category
System cabling
Series
HARTING Mini PushPull
Identification
HARTING ix Industrial
®
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING Mini PushPull
HARTING ix Industrial
®
Type A
Overmoulded
IDC termination
Connector 2
HARTING DualBoot RJ45
Piercing termination
Type of cable
Copper cable (round)
Version
Cable length
0.4 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Termination method
IDC insulation displacement termination
Piercing termination
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-40 ... +80 °C unmoved
-10 ... +70 °C moved
-5 ... +70 °C During laying
Cable diameter
6.6 mm ± 0.3 mm
Material properties
Material (cable)
PVC
Colour (cable)
Black
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
UN/ECE-R 118
UL 2556 Sec. 9.1 (FT2 Horizontal Flame Test)
UL 1581 Sec. 1100 (FT2 Horizontal Flame Test)
UL 1581 Sec. 1061 (CFT Cable Flame Test)
IEC 60332-2-2 Flame retardancy
Commercial data
Packaging size
1
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140796577
eCl@ss
27060390 Ready-made data cable (unspecified)
UNSPSC 24.0
26121600
Downloads
Download Package
Documentation
Data Sheet
Pokaż Informacje
Ukryj informacje
Download Settings
PDF (Portuguese_PT)
PDF (Czeski)
PDF (Spanish_MX)
PDF (Niemiecki)
PDF (Angielski)
PDF (duński)
PDF (Hiszpański)
PDF (Francuski)
PDF (Włoski)
PDF (Japoński)
PDF (holenderski)
PDF (Koreański)
PDF (Polski)
PDF (szwedzki)
PDF (turecki)
PDF (chiński (trad.))
PDF (Chiński uproszczony)
Ściągnij
Pokaż Informacje
Ukryj informacje
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Pokaż Informacje
Ukryj informacje
Download Settings
PDF
CGM
DXF
Ściągnij
Pokaż Informacje
Ukryj informacje
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Further Documents
Asset Administration Shell
Pokaż Informacje
Ukryj informacje
Download Settings
AAS
Ściągnij
Pokaż Informacje
Ukryj informacje
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Zamknij
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare