Matching Products
Matching Products NOVO
Device side / Panel feed through
1
Part Number: 21 34 B20 0821 005
M8 Shielded Assy 8-poles st/- f/- 0,5m
M8 Shielded Assy 8-poles st/- f/- 0,5m

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conjuntos de cabos
Pré-montado em um lado
Cabo de cobre (redondo)
Comprimento do cabo: 0.5 m
Notes
Compare
Part Number: 21 34 B20 0821 005
M8 Shielded Assy 8-poles st/- f/- 0,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Készülékoldal / Fali átvezetés
1
Detalhes do produto
Part List
  • Part list details
    电缆类别
    连接器1
Identification
  • Category System cabling
  • Series Circular connectors M8
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M8 A-coding
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 0.5 m
  • Number of cores 8
  • Core structure 8x 0.14 mm²
  • Coding A-coding
Technical characteristics
  • Limiting temperature -30 ... +80 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Gris
  • RoHS 符合豁免标准
  • RoHS exemptions 6.c): Aleación de cobre que contenga hasta un 4 % de su peso en plomo.
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances
  • REACH SVHC substances
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances
  • California Proposition 65 substances
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140242005
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
  • UNSPSC 24.0 26121604
Documentation
Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare